M41T00AUD

量産中

Serial real-time clock (RTC) with audio

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The M41T00AUD is a low-power serial real-time clock (RTC) with an integral audio section with tone generator and 300 mW output amplifier. The RTC is a superset of the M41T00 with enhancements such as a precision reference for switchover, an oscillator fail detect circuit, and storing of the time at power-down. The audio section includes a summing amplifier (inverting) at the input. An 8 kHz low-pass filter follows that with a 16-step programmable gain stage next. A 256 or 512 Hz audio tone can be switched into the filter in place of the input signal. From the gain stage, the 300 mW amplifier drives the output pins. The M41T00AUD has a built-in power sense circuit which detects power failures and automatically switches to the backup input when VCCis removed. Backup power can be supplied by a capacitor or by a battery such as a lithium coin cell. The device includes a trickle charge circuit for charging the capacitor.
The RTC includes a built-in 32.768 kHz oscillator controlled by an external crystal. Eight register bytes are used for the clock/calendar functions and are superset compatible with the M41T00. Two additional registers control the audio section and the trickle charger. The 10 registers are accessed over a 400 kHz I2C bus. The address register increments automatically after each byte READ or WRITE operation thus streamlining transfers by eliminating the need to send a new address for each byte to be transferred.
Typical data retention times will be in excess of 5 years with a 50 mAh 3 V lithium cell.
  • 特徴

    • Combination real-time clock with audio
      • Serial real-time clock (RTC) based on M41T00
      • Audio section provides:
        • 300 mW differential audio amplifier
        • 256 and 512 Hz tone generation
        • –33 to +12 dB gain, 3 dB steps (16 steps plus MUTE)
      • 0 °C to 70 °C operation
      • Small DFN16 package (5 mm x 4 mm)
    • Real-time clock details
      • Superset of M41T00
      • 3.0 to 3.6 V operation
        • Timekeeping down to 1.7 V
      • Automatic backup switchover circuit
        • Ultra-low 400 nA backup current at 3.0 V (typ)
        • Suitable for battery or capacitor backup
        • On-chip trickle charge circuit for backup capacitor
      • 400 kHz I2C bus
      • M41T00 compatible register set with counters for seconds, minutes, hours, day, date, month, years, and century
        • Automatic leap year compensation
        • HT bit set when clock goes into backup mode
      • RTC operates using 32,768 Hz quartz crystal
        • Calibration register provides for adjustments of –63 to +126 ppm
        • Oscillator supports crystals with up to 40 kΩ series resistance, 12.5 pF load capacitance
      • Oscillator fail detect circuit OF bit indicates when oscillator has stopped for four or more cycles
    • Audio section
      • Power amplifier
        • Differential output amplifier
        • Provides 300 mW into 8 Ω(THD+N = 2% (max), fin= 1 kHz)
      • Summing node at audio input
        • Inverting configuration with summing resistors into the minus (-) terminal
        • 0 dB gain with 10 kΩ feedback resistor and 20 kΩ input summing resistors
        • Signal input centered at VDD/2
        • 1.6 VP-Panalog input range (max)
      • 256 or 512 Hz signal multiplexing with analog input to provide audio with beep tones
      • Volume control, 4-bit register
        • Allows gain adjustment from –33 dB to +12 dB
        • 3 dB steps
        • MUTE bit
      • Audio automatically shuts off in backup mode

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-SRTC001

      量産中

      I2C code for Serial RTC

      Clocks and Timers Software ST
      STSW-SRTC001

      概要:

      I2C code for Serial RTC

      STSW-SRTC002

      量産中

      SPI code -Serial RTC

      Clocks and Timers Software ST
      STSW-SRTC002

      概要:

      SPI code -Serial RTC

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - M41T00AUD

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
M41T00AUDD1F
量産中
QFN-16L P 0.5 mm インダストリアル Ecopack2

M41T00AUDD1F

Package:

QFN-16L P 0.5 mm

Material Declaration**:

Marketing Status

量産中

Package

QFN-16L P 0.5 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Budgetary Price (US$)*/Qty
詳細情報
最小
最大
M41T00AUDD1F

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape And Reel QFN-16L P 0.5 mm 0 70 2.0691 / 1k
詳細情報

NVRAM size (B):

-

Country of Origin:

MALAYSIA

M41T00AUDD1F

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.0691 / 1k

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

QFN-16L P 0.5 mm

Operating Temperature (°C)

(最小)

0

(最大)

70

Budgetary Price (US$)* / Qty

2.0691 / 1k

NVRAM size (B)

-

Country of Origin

MALAYSIA

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。