スマート・メータリング・アナログ・フロントエンド(AFE)ICは、DCおよびACのエネルギー計測において、スタンバイ・モードに移行した一般的な家電製品に見られる極めて微小な電流まで、高い精度を保証します。

注目ビデオ
Discover a complete smarthome and smartgrid solution from STMicroelectronics!
- STPMS1 Smart sensor Dual channel 1st order ΣΔ modulator with embedded PGA
- STPMS2 Smart sensor II Dual channel 2nd order sigma-delta modulator with embedded PGA
- STPM33 ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA
- STPM10 Programmable single phase energy metering IC with tamper detection
- STPM34 ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA
- STPM01 PROGRAMMABLE SINGLE PHASE ENERGY METERING IC WITH TAMPER DETECTION
- STPM32 ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA
- STPMC1 Programmable poly-phase energy calculator IC