STPM34

量産中

ASSP for metering applications with up to four independent 24-bit 2nd order sigma-delta ADCs, 4 MHz OSF and 2 embedded PGLNA

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The STPM3x is an ASSP family designed for high accuracy measurement of power and energies in power line systems using the Rogowski coil, current transformer or shunt current sensors. The STPM3x provides instantaneous voltage and current waveforms and calculates RMS values of voltage and currents, active, reactive and apparent power and energies. The STPM3x is a mixed signal IC family consisting of an analog and a digital section. The analog section consists of up to two programmable gain low-noise low-offset amplifiers and up to four 2nd order 24-bit sigma-delta ADCs, two bandgap voltage references with independent temperature compensation, a low drop voltage regulator and DC buffers. The digital section consists of digital filtering stage, a hardwired DSP, DFE to the input and a serial communication interface (UART or SPI). The STPM3x is fully configurable and allows a fast digital system calibration in a single point over the entire current dynamic range.
  • 特徴

    • Active power accuracy:
      • < 0.1% error over 5000: 1 dynamic range
      • < 0.5% error over 10000: 1 dynamic range
    • Exceeds 50-60 Hz EN 50470-x, IEC 62053-2x, ANSI12.2x standard requirements for AC watt meters
    • Reactive power accuracy:
      • < 0.1% error over 2000:1 dynamic range
    • Dual mode apparent energy calculation
    • Instantaneous and averaged power
    • RMS and instantaneous voltage and current
    • Under and overvoltage detection (sag and swell) and monitoring
    • Overcurrent detection and monitoring
    • UART and SPI serial interface with programmable CRC polynomial verification
    • Programmable LED and interrupt outputs
    • Four independent 24-bit 2nd order sigma-delta ADCs
    • Two programmable gain chopper stabilized low-noise and low-offset amplifiers
    • Bandwidth 3.6 kHz at -3 dB
    • Vcc supply range 3.3 V ± 10%
    • Supply current Icc 4.3 mA (STPM32)
    • Input clock frequency 16 MHz, Xtal or external source
    • Twin precision voltage reference: 1.18 V with independent programmable TC, 30 ppm/°C typ.
    • Internal low drop regulator at 3 V (typ.)
    • QFN packages
    • Operating temperature from -40 °C to +105 °C

おすすめ製品

推奨コンテンツ

関連アプリケーション

インダストリアル

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-STPM001

      量産中

      STPM32/33/34 evaluation software

      評価ツール用ソフトウェア ST
      STSW-STPM001

      概要:

      STPM32/33/34 evaluation software

      STSW-STPM002

      量産中

      STM32 firmware for STPM32 access and a basic metrology application

      評価ツール用ソフトウェア ST
      STSW-STPM002

      概要:

      STM32 firmware for STPM32 access and a basic metrology application

      STSW-STPM3PHFW

      量産中

      Firmware for EVALSTPM3x-3PH evaluation board

      評価ツール用ソフトウェア ST
      STSW-STPM3PHFW

      概要:

      Firmware for EVALSTPM3x-3PH evaluation board

      STSW-STPM3PHGUI

      量産中

      Evaluation software for EVALSTPM3x-3PH

      評価ツール用ソフトウェア ST
      STSW-STPM3PHGUI

      概要:

      Evaluation software for EVALSTPM3x-3PH
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      EVALSTPM34

      量産中

      Dual-phase energy metering evaluation board with 2 current transformers based on the STPM34

      エネルギー&スマートグリッド・ソリューション用評価ボード --
      EVALSTPM34

      概要:

      Dual-phase energy metering evaluation board with 2 current transformers based on the STPM34

      EVALSTPM3X-3PH

      量産中

      Poly-phase energy metering demonstration board with current transformers based on the STPM33, STPM34 and STM8S903

      エネルギー&スマートグリッド・ソリューション用評価ボード --
      EVALSTPM3X-3PH

      概要:

      Poly-phase energy metering demonstration board with current transformers based on the STPM33, STPM34 and STM8S903

      STEVAL-IPE023V1

      量産中

      USB interface tool for STPMxx family of energy meter ICs

      エネルギー&スマートグリッド・ソリューション用評価ボード --
      STEVAL-IPE023V1

      概要:

      USB interface tool for STPMxx family of energy meter ICs

EDAシンボル / フットプリント / 3Dモデル

STMicroelectronics - STPM34

アプリケーションに適したEDAシンボル、フットプリント、および3Dモデルをダウンロードしてご利用頂けます。また、ご使用の設計ツールチェーンに対応したさまざまなCADフォーマットもご利用頂けます。

Symbols

EDAシンボル

Footprints

フットプリント

3D model

3Dモデル

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STPM34TR
量産中
VFQFPN 32 5x5x1.0 mm インダストリアル Ecopack2

STPM34TR

Package:

VFQFPN 32 5x5x1.0 mm

Material Declaration**:

Marketing Status

量産中

Package

VFQFPN 32 5x5x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Autoshutdown
Budgetary Price (US$)*/Qty
詳細情報
最小
最大
STPM34TR

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
EAR99 NEC Tape And Reel VFQFPN 32 5x5x1.0 mm -40 105 - 1.034 / 1k
詳細情報

単価(US$):

1.034

Country of Origin:

CHINA

STPM34TR

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.034 / 1k

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

VFQFPN 32 5x5x1.0 mm

Operating Temperature (°C)

(最小)

-40

(最大)

105

Autoshutdown

-

Budgetary Price (US$)* / Qty

1.034 / 1k

Country of Origin

CHINA

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。