-
PILOTSHARK ISO/IEC 15118 PROTOCOL ANALYZER
IoTecha's Protocol Analyzer enables in-depth analysis of V2G communication using a noninvasive packet capturing and protocol analysis. It is capable of displaying low-level HomePlug GreenPHY MPDUs (frames transmitted on the pilot line using powerline communication) as well as decrypted / re-assembled Layer 2.
-
ProMik MSP2150/2100Net
High Performance Production Programmer for High Speed Parallel Programming.
-
SIGFOX-USB2-C
USB Kickstart-Development Kit. The SIGFOX-USB2 is a baseboard with a SIGFOX-DEV1-C monted on it.
-
GangPro
Gang programmer for STM8 and ARM based MCUs.
-
FlashPro
Flash programmer for STM8 and ARM based MCUs.
-
ProMik SAP2100-AUTO
State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.
-
SPC5-L9177A-K02 Reference Design
The SPC5-L9177A-K02 provides a reference design to evaluate a complete solution to control one or two-cylinders for Small Engine Application.
-
IO-Link Gateway Demoboard
Hardware board for NetX processor firmware development.
-
Ayla IoT Design Kit
The Ayla IoT Design Kit gives you a fast path to securely connect your product to Ayla's flexible cloud platform and application libraries.
-
StarProg-U
Engineering IC programmer
-
ProgMaster-U8
Production IC programmer
-
NB-IoT Sensor Shield
The Avnet Silica NB-IoT Sensor Shield is a Cat M1 and NB-IoT board providing Arduino pinout connectors.
-
4Kopen
Open UHD Video Development Platform.
-
Bluetooth Advanced
The new LitePoint IQxel-M™ Bluetooth Advanced measurement system is a major advancement in the speed and efficiency for performing over-the-air testing of Bluetooth low energy peripheral and beacon devices.
-
Measurement System
Real time Analog data acquisition and distribution via Ethernet
-
STM32F7 Camera Development Kit
Avnet Silica, expert in vision solutions, provides a low-cost and flexible tool for video applications with the STM32 Cortex®-M7 microcontroller.
-
IQxel-M
Multi-DUT/Multicom™ Connectivity Test System. Performing parallel tests on up to four wireless devices.
-
Multibus Simulation
Control and monitor microcontroller interfaces
-
IQxel-MW
The LitePoint IQxel-MW is the world's first test solution for the next generation WiFi ? 802.11ax. Ideal for both R&D and high-volume production, IQxel-MW delivers high performance verification for the most popular wireless connectivity standards including 802.11,. Bluetooth, DECT and ZigBee. Performing parallel tests on up to sixteen wireless devices.
-
Feather EVB iMCP HT32SX
Evaluation board with iMCP HT32SX.
-
FlashRunner LAN2.0 NXG
FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels. Thanks to a simple remote session it is possible to enable further channels (from 2 upto 4). FlashRunner LAN2.0 NXG is designed to be integrated in fixture, so it is extreamly compact and tiny.
パートナー製ハードウェア開発ツール
概要
製品セレクタ
ソリューション
Documentation
CAD Resources
ツール & ソフトウェア
eDesignSuite
はじめる