製品概要
概要
The SPC5 Connect is a programmable USB interface designed to connect a PC to development hardware or integrated modules via automotive communications channels such as CAN, SCI, LIN and K-Line. Based on the 32bit SPC563M64 microcontroller the SPC5 Connect offers from a PC via USB full access to the integrated microcontroller features like I/O signals, analog channels, external interrupts input and automotive communication buses such as CAN, UART,K-Line, LIN and SPI.The hardware features, also accessible through the Script Engine firmware, makes the SPC5 Connect a powerful, low cost and easy to use tool for rapid development of small scripts in lab applications.
The included extension flat cable with the 14 pin header connector and the DB9 connector makes possible to easily connect a daughter board or wrapping board for a specific application.
SPC5 Connect is supported by a specific set of software tools which allows easy programming of the device together with basic control and monitoring features of target signals. The software application has been designed by STMicroelectronics experts.
-
特徴
- USB connection to PC
- 2 CAN channels (1x ST‐L9616 CAN transceiver)
- 1 LIN (transceiver, multiplexed from SCI)
- 1 UART (ST‐RS232 transceiver, multiplexed from SCI)
- 1 Kline (ST‐L9637D transceiver, multiplexed from SCI)
- 18 GPIO’s (6 eMIOS)
- 4 ADC channels
- 2 SPI with 6 Chip Select (shared with GPIO)
- 1 NMI
- 3 LEDs (one power‐on LED controllable via software);
- Reset control
- Integrated automotive microcontroller SPC563M64
- Flat cable with connectors included:
- 14 pin header connector
- DB9 connector for CAN/UART
- Extended features (on board):
- Two header connectors for easy signals access
- JTAG 14‐pin header connector
- 5 V supply option for stand-alone operations
- Specification:
- Plastic Box size: 114 x 74 x 25 mm
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Oct 2016 | 18 Oct 2016 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
SPC5-CONNECT | NRND | CARD | インダストリアル | Ecopack1 | |
SPC5-CONNECT
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|
SPC5-CONNECT | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | - | NRND | ST | EAR99 | NEC | 126.0 / 1 |
コア製品
-製品ステータス
NRND(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。