STの中間VF / QRRファストリカバリ・ダイオード(600V)は、1A~80Aの定格電流範囲をサポートします。
低い定格電流(<5A)を備えた製品は、一般的にスナバ回路に最適です。中程度の定格電流(最大20A)および高い定格電流を備えた製品は、それぞれ100W~200W電源の遷移モードPFC(力率補正回路)や、LLC共振回路に2次側整流を必要とする産業用充電機器(産業用車両のバッテリ・チャージャ、充電ステーションおよび高電力のSMPS)に使用されます。
注目ビデオ
-
STTH10LCD06C
600 V, 2 x 5 A Turbo 2 Ultrafast Diode
-
STTH506D
600 V, 5 A, tandem Hyperfast Boost Diode
-
STTH3R06
600 V, 3 A Turbo 2 Ultrafast Diode
-
STTH80S06
600 V, 80 A Ultrafast Boost Diode
-
STTH2R06
600 V, 2 A, Turbo 2 Ultrafast Diode
-
STTH15RQ06
600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode
-
STTH60RQ06CWL
600 V, 2x30 A Turbo 2 Soft Ultrafast Recovery Diode
-
STTH3006
600 V, 30 A Ultrafast diode
-
STTH30RQ06
600 V, 30 A Soft Ultrafast Recovery Diode
-
STTH20LCD06C
600 V, dual Interleave Turbo 2 Ultrafast Diode
-
STTH3006D
600 V, 30 A tandem Hyperfast Boost Diode
-
STTH60RQ06
600 V, 60 A Turbo 2 Soft Ultrafast Recovery Diode
-
STTH6006TV
600 V, 60 A dual Ultrafast Diode
-
STTH806
600 V, 8 A Ultrafast Diode
-
STTH6006W
600 V, 60 A Ultrafast Diode
-
STTH10LCD06
600 V, 10 A Interleave Turbo 2 Ultrafast Diode
-
STTH506
600 V, 5 A Ultrafast Diode
-
STTH1R06
600 V, 1 A Turbo 2 Ultrafast Diode