Moeco is built to become a DNS of things — a platform integrating various connectivity standards and connecting billions of devices across the globe. Moeco uses crowdsourcing to gain coverage and help businesses effortlessly adopt IoT technology in a most cost-effective way.
Moeco brings together existing networks and private gateway owners by crowdsourcing its infrastructure — data from the sensors can be transferred using any smartphone or compatible gateway (even home-based).
Moeco is working with existing gateway devices. It does not require any hardware tweaking to connect any gateway to Moeco network. Moeco SDK is a code snippet which can be uploaded as a firmware or can be integrated into an application code. The data transmission happens in the background with no access to user data or ID.
Moeco launches with Moeco LR and Moeco BLE and will later include support for other connectivity solutions like Wi-Fi, increasing the number of devices served.
Moeco BLE network is based on Bluetooth Low Energy technology and uses the smartphones of regular people as BLE gateways. Anyone could become a gateway by installing an app with Moeco SDK (The Moeco official app or other multiple partners). The platform allows the usage of beacon-like sensors that broadcast data without pairing. Data transferring begins automatically and works in the background when a smartphone with Moeco SDK is around, no actions required.
Moeco LR is based on LPWAN technology designed for long range communications at a low bit rate. Moeco brings together existing LPWAN networks and incentivized private gateway owners who can join Moeco network in a permissionless manner and earn money for providing the connectivity.
Every gateway automatically connects to the platform and starts transferring data from the Moeco sensors instantly without any need for technical setup except for the gateway firmware update.
Deliverables: Source
License type: Free
For more information related to the Partner Product/Service, please visit: moeco.io
提供ソリューション | Platform / Computing |
サイト |