The STM32 ODE “TRANSLATE” series of Nucleo Expansion Boards (X-Nucleos) are designed to provide you with the means to perform a multitude of different signal conditioning and processing functions for both analogy and digital signals within the STM32 ODE Ecosystem. This enables the designer to both evaluate the characteristics and performances of the individual IC’s or to incorporate them into a fully functional prototype making use of the functional blocks provided within the STM32 ODE.
注目ビデオ
- X-NUCLEO-PLC01A1 Industrial input/output expansion board based on VNI8200XP and CLT01-38SQ7 for STM32 Nucleo
- X-NUCLEO-STMODA1 STMod+ connector expansion board for STM32 Nucleo
- X-NUCLEO-IKA01A1 Multifunctional expansion board based on operational amplifiers for STM32 Nucleo
- X-NUCLEO-CCA01M1 Sound terminal expansion board based on STA350BW for STM32 Nucleo
- X-NUCLEO-OUT01A1 Industrial Digital output expansion board based on ISO8200BQ for STM32 Nucleo
- X-NUCLEO-SAFEA1 Secure element expansion board based on STSAFE-A110
- X-NUCLEO-OUT02A1 Industrial digital output expansion board based on ISO8200AQ for STM32 Nucleo