製品概要
概要
The X-NUCLEO-NFC02A1 is a dynamic NFC/RFID tag board based on M24LR04E-R, for expansion of STM32 Nucleo boards. The M24LR04E-R is an NFC Type V/RFID tag IC with a dual-interface 4 Kbit Electrically Erasable Programmable Read-Only Memory (EEPROM) that also features an I2C interface.The EEPROM is organized as 512 x 8 bit in the I2C mode and as 128 x 32 bit in RF mode. It can be operated either from an external power supply or directly powered by the received carrier electromagnetic field.
The tag provides an user configurable digital output pin toggling during either RF Write in Progress or RF Busy mode.
The M24LR04E-R provides an Energy Harvesting mode. When activated, the M24LR04E-R delivers the excess energy coming from the RF field on the Vout analog pin. In case the RF field strength is insufficient or when Energy Harvesting mode is disabled, the analog output pin Vout goes into high-Z state and Energy Harvesting mode is automatically stopped.
The X-NUCLEO-NFC02A1 is compatible with the Arduino™ UNO R3 connector pin assignment and interfaces with the STM32 MCU via the I2C pins.
-
特徴
- STM32 expansion board based on the M24LR04E-RMN6T/2 Dynamic NFC/RFID tag
- Up to 4 Kbit memory with NDEF support
- 30 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB
- Compatible with STM32 Nucleo boards
- Equipped with Arduino™ UNO R3 connector
- Self powered or powered through the Arduino™ UNO R3 connectors
- 3 general purpose LEDs
- Scalable solution, capable of cascading multiple boards for larger systems
- Free comprehensive development firmware library and example for M24LR04E-R, compatible with STM32Cube firmware
- FCC verified
- RoHS compliant
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jun 2016 | 07 Jun 2016 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jun 2016 | 07 Jun 2016 |
プレゼンテーション (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Sep 2016 | 05 Sep 2016 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
ライセンス契約 (1)
Resource title | Latest update | |||
---|---|---|---|---|
31 Jul 2020 | 31 Jul 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 21 Jan 2016 | 21 Jan 2016 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 May 2016 | 27 May 2016 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2016 | 21 Jan 2016 |
品質 & 信頼性
製品型番 | Marketing Status | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|
X-NUCLEO-NFC02A1 | 量産中 | Ecopack2 | |
X-NUCLEO-NFC02A1
Package:
Ecopack2Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-NFC02A1 | 4 distributors | Buy Direct | M24LR | 量産中 | ST | EAR99 | NEC | Stock available | CHINA | 10.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。