製品概要
概要
The X-NUCLEO-USBPDM1 is an expansion board for the NUCLEO-G071RB and NUCLEO-G474RE development boards or any STM32 Nucleo development board equipped with a USB Type-C peripheral. The X-NUCLEO-USBPDM1 is compliant with USB Type-C Rev 1.2 and Power Delivery 3.0 with 100 W PPS support, as well as USB-IF certified (Test ID certification: 3036).It provides a straightforward means for evaluating USB Type-C Power Delivery in Sink mode based on TCPP01-M12.
The USB Type-C connector can supply the STM32 Nucleo development board thanks to a 3.3 V LDO.
-
特徴
- 100 W programmable power supply (PPS) support
- USB Type-C reversible connector
- 6 V overvoltage protection (OVP) on CC lines against short-to-VBUS when the connector is unplugged
- Up to 22 V adjustable overvoltage protection (OVP) on VBUS line against charger failure
- Surge protection and system-level ESD protection on VBUS
- Common-mode filter and ESD protection on USB 2.0 High Speed data-lines
- System-level ESD protection on CC lines as per IEC61000-4-2 level 4 (±8 kV contact discharge)
- Low power mode for battery operation allows zero current consumption when no cable is attached
- Integrated dead battery management for fully depleted battery devices
- Overtemperature protection (OTP)
- Compliant with USB Type-C Rev 1.2 and Power Delivery 3.0 standards
- USB-IF certified (Test ID certification: 3036)
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Apr 2021 | 06 Apr 2021 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Nov 2020 | 30 Nov 2020 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Apr 2021 | 06 Apr 2021 |
プレゼンテーション (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Jun 2020 | 23 Jun 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2021 | 26 Feb 2021 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Dec 2019 | 18 Dec 2019 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2019 | 18 Dec 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2019 | 18 Dec 2019 |
品質 & 信頼性
製品型番 | Marketing Status | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|
X-NUCLEO-USBPDM1 | 量産中 | Ecopack2 | |
X-NUCLEO-USBPDM1
Package:
Ecopack2Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Board production status | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-USBPDM1 | 5 distributors | Buy Direct | TCPP01-M12, ESDA25P35-1U1M, ECMF02-2AMX6, STL11N3LLH6 | 量産中 | ST | EAR99 | NEC | Stock available | ITALY | 23.5 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。