FP-ATR-LTE1

量産中

STM32Cube function pack for asset tracking with LTE connectivity, GNSS and MEMS sensors

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The FP-ATR-LTE1 is an STM32Cube function pack that allows you to connect an IoT node to Amazon Web Services using LTE cellular connectivity and view GNSS and MEMS sensor data using standard application layer protocols. It fully supports security and protocol requirements to interface with AWS cloud thanks to the integrated Amazon AWS IoT SDK.
This software, together with the suggested combination of STM32 and ST devices, can be used to develop asset tracking and other related applications. ST also provides an asset tracking dashboard for sensor data visualization.
The package contains examples that implements sensor data reading from a local or a remote device on the Internet.
The software runs on the STM32 microcontroller and includes drivers for the Teseo-LIV3F-based GNSS module, and for the MEMS motion and environmental sensors.
  • 特徴

    • Complete firmware to connect a node with GNSS and MEMS sensors to a cellular network using LTE communication technology
    • Middleware library with FreeRTOS, mbedTLS and Amazon Web Services SDK
    • Software interface to access GNSS module (Teseo-LIV3F), temperature and humidity sensor (HTS221), pressure sensor (LPS22HB), and motion sensors (LSM6DSO, LIS2MDL and LIS2DW12)
    • Sample implementations available for X-NUCLEO-GNSS1A1 and X-NUCLEO-IKS01A3 expansion boards when connected to a P-L496G-CELL02 LTE cellular to cloud pack
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      DSH-ASSETRACKING

      量産中

      Cloud Amazon-based web application for asset tracking

      評価ツール用ソフトウェア ST
      DSH-ASSETRACKING

      概要:

      Cloud Amazon-based web application for asset tracking
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      P-L496G-CELL02

      量産中

      LTE Cellular to Cloud Pack with STM32L496AG MCU

      STM32 Discovery Kits ST
      P-L496G-CELL02

      概要:

      LTE Cellular to Cloud Pack with STM32L496AG MCU
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-GNSS1A1

      量産中

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-GNSS1A1

      概要:

      GNSS expansion board based on Teseo-LIV3F module for STM32 Nucleo

      X-NUCLEO-IKS01A3

      量産中

      STM32 Nucleoボード向けモーションMEMS & 環境センサ拡張ボード

      STM32 ODE Sense HW ST
      X-NUCLEO-IKS01A3

      概要:

      STM32 Nucleoボード向けモーションMEMS & 環境センサ拡張ボード