FP-SNS-FLIGHT1

量産中

STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The FP-SNS-FLIGHT1 is an STM32Cube function pack which lets your IoT node connect to a smartphone via BLE and uses a suitable Android™ or iOS™ application like the STBLESensor app to view real-time object distance data read by the Time-of-Flight sensor. The package also enables advanced functions, such as presence detection inside a fixed range distance.
If the X-NUCLEO-NFC04A1 expansion board is present, it uses the NDEF standard for simple and secure Bluetooth pairing, storing the necessary information on the NFC tag, thus simplifying the device configuration.
This package, together with the suggested combination of the STM32 and ST devices, can be used to develop wearable applications or smart thing applications in general.
The software runs on the STM32 microcontroller and includes all the necessary drivers to recognize the devices on the STM32 Nucleo development board.
  • 特徴

    • Complete firmware to develop an IoT node with NFC, BLE connectivity and Time-of-Flight sensors
    • Compatible with STBLESensor application for Android/iOS to perform distance data reading and firmware update (FOTA)
    • Multi-target ranging sensor application based on the VL53L1 Time-of-Flight (ToF) sensor
    • Sample implementation available for X-NUCLEO-NFC04A1 (optional), X-NUCLEO-53L1A2 and X-NUCLEO-IDB05A2 connected to a NUCLEO-F401RE or NUCLEO-L476RG
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

ソフトウェア入手

おすすめ製品

推奨コンテンツ

ST 最新情報

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      NUCLEO-F401RE

      量産中

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-F401RE

      概要:

      STM32 Nucleo-64 development board with STM32F401RE MCU, supports Arduino and ST morpho connectivity

      NUCLEO-L476RG

      量産中

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L476RG

      概要:

      STM32 Nucleo-64 development board with STM32L476RG MCU, supports Arduino and ST morpho connectivity

      X-NUCLEO-53L1A2

      量産中

      VL53L1 Nucleo expansion board

      イメージングIC用評価ボード ST
      X-NUCLEO-53L1A2

      概要:

      VL53L1 Nucleo expansion board
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STEVAL-BCNKT01V1

      量産中

      BlueCoin Starter kit

      センサIC用評価ボード ST
      STEVAL-BCNKT01V1

      概要:

      BlueCoin Starter kit
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-IDB05A2

      量産中

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-IDB05A2

      概要:

      Bluetooth low energy expansion board based on the BlueNRG-M0 module for STM32 Nucleo

      X-NUCLEO-NFC04A1

      量産中

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC04A1

      概要:

      Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      BlueST-SDK

      量産中

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      ワイヤレス・コネクティビティ・ソフトウェア ST
      BlueST-SDK

      概要:

      Bluetooth Low Energy and Sensors Technology Software Development Kit (SDK)

      STBLESensor

      量産中

      BLE sensor application for Android and iOS

      ワイヤレス・コネクティビティ・ソフトウェア ST
      STBLESensor

      概要:

      BLE sensor application for Android and iOS