![]() |
AUTOSAR is a standardized automotive software architecture that facilitates the exchange and update of software and hardware throughout a vehicle’s service life. It enables a transition from an ECU-specific software development to an application-oriented approach. |
ST develops all software components in house, exploiting the knowledge of the hardware peripheral to create efficient and optimized drivers. An ISO 26262-certified development process is applied for the design and implementation of CDD and MCAL drivers.
ST’s CDD and MCAL drivers are integrated by 3rd parties to provide system suppliers with all the components required for the AUTOSAR architecture including the basic software (BSW) layer, OS and MCAL. Our 3rd-party partners can provide a complete off-the-shelf AUTOSAR solution.
ST offers a set of solutions developed with ST Partners. Visit HighTec page for a set of solutions to help developers to integrate ST MCAL and 3rd-party components in your AUTOSAR applications.
ST AUTOSAR MCAL software is a licensed product.
注目ビデオ
-
EB zentur
HSM firmware stack plus Autosar compliant crypto interface
-
RTA Solution
AUTOSAR solutions for SPC5 32-bit Power Architecture Automotive MCU
-
EB tresos Autocore SW
AUTOSAR BSW components to be integrated with ST MCAL.
-
K-SAR - AUTOSAR SUITE
AUTOSAR and embedded SW configuration.
-
STSW-SPC5-MCAL
SPC56, SPC57 and SPC58 MCAL for AUTOSAR 3.0 and 4.0
-
STSW-SPC56AS003
SPC56 P Line MCAL for Autosar 4.0
-
iSOFT
iSOFT ORIENTAIS Studio for CASA