STSW-ST25R013

量産中

Linux demo of ST25R3916 for Raspberry Pi using X-NUCLEO-NFC06A1

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

STSW-ST25R013 provides a complete software solution to enable fast integration of NFC functionality into Linux based systems using the ST25R3916 high performance NFC universal device and EMVCo reader. This package provides a pure user space port of the RFAL (RF abstraction layer) onto the Raspberry Pi 3 Linux platform operating the XNUCLEO-NFC06A1, which contains the ST25R3916. The package also contains a sample application to detect different types of NFC tags and mobile phones supporting P2P.
STSW-ST25R013 is available for free download from www.st.com.
  • 特徴

    • Complete Linux® user space driver (RF abstraction library) to build NFC enabled applications using the ST25R3916 high performance NFC universal device and EMVCo reader
    • Linux host communication with the ST25R3916 through SPI
    • Complete RF/NFC abstraction (RFAL) for all major technologies and higher layer protocols:
      • NFC-A (ISO14443-A)
      • NFC-B (ISO14443-B)
      • NFC-F (FeliCa™)
      • NFC-V (ISO15693)
      • P2P (ISO18092)
      • ISO-DEP (ISO data exchange protocol, ISO14443-4)
      • NFC-DEP (NFC data exchange protocol, ISO18092)
      • Proprietary technologies (Kovio, B', iClass, Calypso®, …)
    • Sample implementation available on the X-NUCLEO-NFC06A1 expansion board, plugged into a Raspberry Pi® 3
    • Sample application to detect several NFC tag types and mobile phones supporting P2P
    • Free, user-friendly license terms

ソフトウェア入手

おすすめ製品

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-NFC06A1

      量産中

      NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos

      STM32 ODE Connect HW ST
      X-NUCLEO-NFC06A1

      概要:

      NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos