STSW-ST25SDK001

量産中

Software Development Kit for ST25 Tags and Dynamic Tags

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
Partner products
Sales Briefcase

製品概要

概要

ST25SDK is a software development kit providing a rich and comprehensive library to interact withST25 tags and dynamic tags. ST25SDK contains all the necessary classes and abstractions to help the user in the developmentof mobile or desktop Java™ applications. Thanks to ST25SDK.jar APIs, user solutions can be brought to market faster with low level NFC Forum / ISO commands and a tag abstraction level that supports all ST25-specific features. Addressing a wide range of applications (from mobile tag-centric to industrial / commercialmulti-tag solutions), ST25SDK reduces development overhead and lets the user focus on the application. ST25SDK documentation includes code examples and reference material.
  • 特徴

    • Software library to be used in Java™ applications
      • Can be run on any platform supporting JVM (Windows®, Android™, Linux® and macOS®)
      • Supports the entire ST25 portfolio of NFC/RFID and dynamic tags (ISO15693, ISO14443, NFC Forum Type 4 and 5)
      • Caches tag information (useful when the RF field is OFF)
    • Delivered with example applications available for quick startup
    • Provides reference implementations on
      • FEIG ELECTRONIC readers MR102, LR1002 and CPR30
      • ST Discovery kits based on ST25R95, ST25R3911B and ST25R3916 devices

ソフトウェア入手

推奨コンテンツ