STSW-STM32156

量産中

Implementing an emulated universal asynchronous receiver transmitter on STM32F4 microcontroller series (AN4457)

ソフトウェア入手 データブリーフのダウンロード
概要
サンプル & 購入
ソリューション
ドキュメント
ツール & ソフトウェア
品質 & 信頼性
eDesignSuite
はじめる
Partner products
Sales Briefcase

製品概要

概要

The UART emulator is needed in applications that require more UARTs than the ones provided by STM32F4 microcontrollers. The STSW-STM32156 firmware provides an emulated full-duplex UART which supports up to 9 data bits and up to115200 baud rates.
The STSW-STM32156 firmware also offers an example of communications between a hardware and a software UART.
For more details refer to application note AN4457.
  • 特徴

    • Full duplex, asynchronous communications
    • Full duplex mode up to 115200 bps
    • Data length (5 up to 9 bits)
    • Flexible GPIO use: all GPIOs could be configured as UART TX/RX

ソフトウェア入手

推奨コンテンツ