製品概要
概要
The AEK-USB-2TYPEC1 automotive grade USB Type-C and Power Delivery dual port expansion board is part of the ST AutoDevKit development initiative. It embeds two STUSB1702Y USB Type-C™ port controllers for a two-port Provider solution. Each STUSB1702Y USB Type-C port controller includes a fully-featured USB type-C state machine for attach/detach and cable orientation detection, a USB PD PHY and BMC transceiver, high voltage (20 V) technology VBUS voltage monitoring, 600 mA VCONN power switch, VBUS and VCONN discharge paths, 22 V CC line protection, VBUS switch gate drivers and data role configuration (not used in this case).The two USB Type-C ports have USB 2.0 data lines that are accessible through on-board connectors J101 and J102. The same connectors may be used to redirect the data from one of the two USB 2.0 ports to the 4x20 pass-through connector.
The board also has a power status LED and three status LEDs to signal what each Type-C port is advertising: power role, VBUS negotiation status and CC line orientation (direct or flipped). Two alternate function connectors (not mounted) are available for extension or future developments.
The AEK-USB-2TYPEC1 board is designed to be connected to a SPC58 Chorus 4 MB flash discovery board (SPC58EC-DISP) equipped with a 32-bit Power Architecture® microcontroller for automotive ASIL-B applications. The AEKD-USBTYPEC1 kit consists of two boards and a USB-PD firmware package, so you can develop application based on the USB-PD Provider role.
The AEK-USB-2TYPEC1 embeds a connector for an external power board, which would allow the system to deliver output voltage profiles up to 20 V and satisfy various power requests according to the USB Power Delivery specification.
-
特徴
- Both ports acting as Provider role
- Type-C attach and cable orientation detection
- High voltage protections on VBUS and CC lines
- VBUS switch gate drivers
- VBUS monitoring and discharge path
- A current sensing circuit for each port on VBUS line
- Power connector to interface with external power boards (not included)
- Total board dimensions: 85 mm x 81 mm
- RoHS compliant
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Sep 2018 | 20 Sep 2018 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2020 | 06 Mar 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 21 Sep 2018 | 21 Sep 2018 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2018 | 21 Sep 2018 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2018 | 21 Sep 2018 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
AEK-USB-2TYPEC1 | 量産中 | CARD | インダストリアル | Ecopack2 | Yes | |
AEK-USB-2TYPEC1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEK-USB-2TYPEC1 | 5 distributors | Buy Direct | STUSB1702Y | 量産中 | ST | EAR99 | NEC | ITALY | 86.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。