製品概要
概要
The AEKD-BLINDSPOTB1 set of assembled evaluation boards is used with the AEKD-BLINDSPOTA1 car model demonstration assembly to simulate vehicle detection in automotive blind-spot regions. It achieves this by interpreting magnetic field variations detected by a Hall sensor mounted near a stationary model car, caused by magnets mounted on another model car approaching on a conveyor belt driven by a 12 VDC gearbox motor with 40 RPM and high torque. The goal of the training kit is to support firmware development of blind-spot applications using the SPC5-Studio integrated development environment with AutoDevKit plugin extension, which includes the source code.The system can be tested using the STSW-BLINDSPOT firmware downloadable from www.st.com.
-
特徴
- Full set of evaluation boards to drive vehicle blind-spot application development:
- AEK-MCU-C4MLIT1: main control board with SPC58EC80E5 automotive microcontroller running firmware to interpret detected magnetic field variations
- AEK-LED-21DISM1: advanced automotive-grade LED driver board used to activate the vehicle in blind-spot warning LED
- EV-VN7050AS: high-side driver used to drive the DC gearbox motor of the conveyor belt
- Unique power supply path for all boards and the hardware assembly
- 5 V, 2 A AC-DC included
- Part of the AutoDevKit™ initiative
- RoHS and WEEE compliant
- Full set of evaluation boards to drive vehicle blind-spot application development:
おすすめ製品
注目ビデオ
Blind spot warning system educational tool: create it with AutoDevKit™
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Mar 2020 | 16 Mar 2020 |
プレゼンテーション (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Mar 2020 | 12 Mar 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Mar 2020 | 06 Mar 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
AEKD-BLINDSPOTB1 | 量産中 | CARD | インダストリアル | Ecopack2 | Yes | |
AEKD-BLINDSPOTB1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
AEKD-BLINDSPOTB1 | 5 distributors | Buy Direct | SPC58EC80E5, VN7050AS, L99LD21 | 量産中 | ST | 5A991B4A | 5A002A2 | ITALY | 248.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。