製品概要
概要
The L6494L is a high voltage device manufactured with the BCD6 “OFF-LINE” technology. It is a single-chip half-bridge gate driver for N-channel power MOSFETs or IGBTs. Both device outputs can sink 2.5 A and source 2 A, making the L6494L particularly suited for medium and high capacity power MOSFETs\IGBTs.The integrated bootstrap diode as well as all of the integrated features of this driver make the application's PCB design simpler and more compact, and help reducing the overall bill of material.
The EVAL6494L board allows evaluating all of the L6494L features while driving a power switch in the TO-220 or TO-247 package.
The board allows easily to select and modify the values of relevant external components in order to ease driver performance evaluation under different applicative conditions and fine pre-tuning of final application components.
-
特徴
- Driver current capability: 2 A source, 2.5 A sink
- Integrated bootstrap diode
- Single input and shutdown pin
- Adjustable deadtime
- 3.3 V, 5 V TTL/CMOS inputs with hysteresis
- UVLO on both high-side and low-side sections
- dV/dt immunity: 50 V/ns in full temperature range
- Compact and simplified layout
- Bill of material reduction
- Flexible, easy and fast design
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Nov 2017 | 17 Nov 2017 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Nov 2017 | 22 Nov 2017 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Nov 2017 | 22 Nov 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Nov 2017 | 22 Nov 2017 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
EVAL6494L | 量産中 | CARD | インダストリアル | Ecopack1 | - | |
EVAL6494L
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVAL6494L | 3 distributors | Buy Direct | L6494L | 量産中 | ST | EAR99 | NEC | ITALY | 22.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。