製品概要
概要
The PWD13F60 is a high density power driver integrating gate drivers and four N-channel power MOSFETs in dual half-bridge configuration. The integrated power MOSFETs have a low RDS(on) of 320 mΩ and 600 V drain-source breakdown voltage, while the embedded gate drivers high-side can be easily supplied by the integrated bootstrap diode. The high integration of the device allows loads in a tiny space to be driven efficiently.The PWD13F60 accepts a supply voltage (VCC) extending over a wide range and is protected by a low voltage UVLO detection on the supply voltage.
The input pin extended range allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.
The EVALPWD13F60 is 48 x 53 mm wide, FR-4 PCB resulting in an Rth(J-A) of 18 °C/W, capable to drive loads up to 2 ARMS, without forced airflow cooling.
Both controlling and power signals are available on pin strip for easy connection to customer's board.
-
特徴
- Power system-in-package integrating gate drivers and high-voltage power MOSFETs:
- Low RDS(on) = 320 mΩ
- BVDSS = 600 V
- Suitable for operating as:
- Full-bridge
- Dual independent half-bridges
- Wide input supply voltage down to 6.5 V
- UVLO protection on supply voltage
- 3.3 V to 15 V compatible inputs with hysteresis and pull-down
- Interlocking function to prevent cross conduction
- Internal bootstrap diodes
- QFN (10x13 mm) package
- Very compact layout
- RoHS compliant
- Power system-in-package integrating gate drivers and high-voltage power MOSFETs:
おすすめ製品
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Nov 2017 | 14 Nov 2017 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Nov 2017 | 22 Nov 2017 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Nov 2017 | 22 Nov 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Nov 2017 | 22 Nov 2017 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
EVALPWD13F60 | 量産中 | CARD | インダストリアル | Ecopack1 | - | |
EVALPWD13F60
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVALPWD13F60 | 4 distributors | Buy Direct | PWD13F60 | 量産中 | ST | EAR99 | NEC | ITALY | 19.5 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。