製品概要
概要
The STGAP1AS is a galvanically isolated single gate driver for N-channel MOSFETs and IGBTs with advanced protection, configuration and diagnostic features. The architecture of the STGAP1AS isolates the channel from the control and the low voltage interface circuitry through true galvanic isolation. The EVALSTGAP1AS board allows evaluating all of the STGAP1AS features while driving a power switch with a voltage rating up to 1500 V. Power switches in both TO-220 or TO-247 packages can be evaluated, and the board allows the connection of a heatsink in order to exploit the ability of the STGAP1AS to handle very high power applications.In combination with the STEVAL-PCC009V2 communication board and the STGAP1AS evaluation software, the board allows to easily enable, configure or disable all of the driver’s protection and control features through the SPI interface. Advanced diagnostic is also available thanks to the driver’s status registers that can be accessed through the SPI.
Multiple boards can be connected together and share the same logic supply voltage and control signals in order to evaluate half-bridge, interleaved or even more complex topologies. The board allows implementing the SPI daisy chain when more than one device is used.
-
特徴
- High voltage rail up to 1500 V
- 5 A sink/source driver current capability
- 5 A active Miller clamp
- Gate driving voltage up to 36 V
- Negative gate driving ability
- Desaturation detection
- Overcurrent protection
- Output 2-level turn-off (2LTO) UVLO on each supply voltage
- Overtemperature warning and shut-down protection
- 3.3/5 V logic input interface
- Optimized reference layout
- SPI with daisy chain feature for parameters programming and diagnostic
- Suitable to be used in combination with STEVAL-PCC009V2 and configuration GUI
- Fault LED indicators
- RoHS compliant
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Nov 2016 | 04 Nov 2016 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Nov 2016 | 04 Nov 2016 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Apr 2021 | 07 Apr 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 27 Feb 2017 | 27 Feb 2017 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2017 | 27 Feb 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2017 | 27 Feb 2017 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
EVALSTGAP1AS | 量産中 | CARD | インダストリアル | Ecopack1 | - | |
EVALSTGAP1AS
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVALSTGAP1AS | 2 distributors | Buy Direct | STGAP1AS | 量産中 | ST | EAR99 | NEC | ITALY | 30.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。