EVLKSTCOMET10-1

量産中

STCOMET smart meter system-on-chip development kit

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The EVLKSTCOMET10-1 is a development kit for the STCOMET platform, exploiting the performance capability of the full-feature STCOMET10 device. The STCOMET10 is a single device integrating a flexible power line communication (PLC) modem with a fully embedded analog front end (AFE) and a line driver, a high performance 3-channel metrology function and a Cortex®-M4 application core. The kit is made of three modules: the STCOMET main board, the LCD module and the power supply board based on the VIPER26H.
With this development kit, it is possible to evaluate a complete single phase smart meter with PLC connectivity. The performance of the metering and application functions could be evaluated along with the PLC transmitting and receiving performance.
The PLC line coupling interface is designed to allow the STCOMET device to transmit and receive on the AC mains line using any narrow-band PLC modulation (single carrier or OFDM) up to 500 kHz, mainly for automatic meter reading (AMR) applications.
The default configuration of the PLC line coupling targets the G3-PLC (ITU G.9903) and PRIME (ITU G.9904) CENELEC A-band protocol standards. With a few BOM modifications, the STCOMET development kit can be adjusted to fit other narrow-band PLC protocols in CENELEC A-band or FCC band (e. g.: S-FSK IEC61334-5-1, IEEE 1901.2, G3-PLC FCC, METERS AND MORE).
If necessary, a specific customer's module can be designed and placed instead of the LCD module, for a different peripherals configuration.
As it can be seen from the EVLKSTCOMET10-1 picture, a special effort has been made to create the development kit compact and optimized to fit the size of a real meter.
The EVLKSTCOMET10-1 is suitable for the evaluation of the complete STCOMET platform. Featuring the full set STCOMET10 chip, the EVLKSTCOMET10-1 demonstrates at the same time all the functions and performance of the STCOM chips.
Please check for the EVLKSTCOMET10-1 hardware documentation, evaluation software and firmware libraries at st.com/powerline. For specific software or firmware releases, you may need to contact directly the STMicroelectronics sales office.
  • 特徴

    • Full single phase meter development kit based on the STCOMET smart meter system-on-chip
    • Complete power line communication (PLC) reference design suitable to implement several PLC protocols in CENELEC, ARIB and FCC bands
    • Metering in compliance with EN 50470-1, EN 50470-3, IEC 62053-2x, up to class0.2
    • Up to 3 independent measurement channels for mains voltage and input/output current
    • Two LEDs for active and reactive energy signaling
    • Two tamper buttons
    • ARM® 32-bit Cortex®-M4F CPU embedded in the STCOMET device for system management and application host controller
    • 86 available GPIOs, general purpose LEDs and buttons and LCD on strip module
    • Digital connector for 3-phase metering extension with the EVALSTPM34
    • Relay driving circuit for unipolar and bipolar relay based on ST L2293Q monolithic driver device
    • Off-line switching mode power supply based on ST VIPER26H isolated flyback reference design (+ optional 8 - 15 V input available for laboratory tests)
    • JTAG debug over isolated USB host interface for connecting to a PC (J-Link OB)
    • Dual UART over isolated USB host interface for connecting to a PC
    • Suitable for CENELEC EN50065 and FCC part 15 compliant applications.

推奨コンテンツ

関連アプリケーション

インダストリアル

ファンクション

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant 材料宣誓書**
EVLKSTCOMET10-1
量産中
CARD インダストリアル Ecopack1 -

EVLKSTCOMET10-1

Package:

CARD

Material Declaration**:

Marketing Status

量産中

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVLKSTCOMET10-1

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STCOMET
量産中
ST EAR99 5A002A2 FRANCE 200.0 / 1

EVLKSTCOMET10-1

コア製品

STCOMET

製品ステータス

量産中

Budgetary Price (US$)*/Qty

200.0 / 1

サプライヤ

ST

ECCN (US)

EAR99

ECCN (EU)

5A002A2

Budgetary Price (US$)* / Qty

200.0 / 1

Country of Origin

FRANCE

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。