製品概要
概要
The EVSPIN32F0251S1 board is a 3-phase complete inverter based on the STSPIN32F0251 controller, which embeds a 3‑phase 250 V gate driver and a Cortex®‑M0 STM32 MCU. The power stage features STD17NF25 MOSFETs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 6x5 package.The board has a single-shunt sensing topology, and both the field-oriented control (FOC) and sensored or sensorless 6‑step control can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.
The evaluation board is compatible with a wide range input voltage from 20 V to 120 V DC/AC, and includes a power supply stage with the VIPER013BLS in buck configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK‑debugger. SWD and UART TX‑RX connectors are also available.
-
特徴
- Input voltage from 20 V to 120 V DC/AC
- STD17NF25 MOSFETs power stage featuring:
- VDS = 250 V
- RDS(on) max.= 0.165 Ω
- Overcurrent threshold set to 16 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK
- PowerFlat 6x5
- Single-shunt current sensing, suitable for:
- Sensored or sensorless 6 steps algorithm
- Single-shunt vector (FOC) algorithm
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Oct 2019 | 29 Oct 2019 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Jan 2020 | 20 Jan 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 06 Nov 2019 | 06 Nov 2019 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Nov 2019 | 06 Nov 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Nov 2019 | 06 Nov 2019 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
EVSPIN32F0251S1 | 量産中 | CARD | インダストリアル | Ecopack1 | - | |
EVSPIN32F0251S1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVSPIN32F0251S1 | 4 distributors | Buy Direct | STSPIN32F0251 | 量産中 | ST | 3A991A2 | NEC | ITALY | 65.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。