製品概要
概要
The EVSPIN32F0602S1 board is a 3-phase complete inverter based on the STSPIN32F0602 controller, which embeds a 3-phase 600 V gate driver and a Cortex-M0 STM32 MCU. The power stage features STD18N65M5 MOS, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package. The board has a single-shunt sensing topology, and both the field-oriented control (FOC) and sensored or sensorless 6-step control can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.The evaluation board is compatible with a wide range input voltage from 50 V to 280 V DC/AC, and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK-debugger. SWD and UART TX-RX connectors are also available.
-
特徴
- Input voltage from 50 V to 280 V DC/AC
- STD18N65M5 MOS power stage featuring:
- VDS @ TJmax = 710 V
- RDS(on) max.= 0.220 Ω
- Overcurrent threshold set to 8.5 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK
- PowerFlat 8x8 HV
- Single-shunt current sensing, suitable for:
- Sensored or sensorless 6-step algorithm
- Single-shunt vector (FOC) algorithm
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Oct 2019 | 30 Oct 2019 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Jan 2020 | 20 Jan 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 07 Nov 2019 | 07 Nov 2019 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Nov 2019 | 07 Nov 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Nov 2019 | 07 Nov 2019 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
EVSPIN32F0602S1 | 量産中 | CARD | インダストリアル | Ecopack1 | - | |
EVSPIN32F0602S1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
EVSPIN32F0602S1 | 4 distributors | Buy Direct | STSPIN32F0602 | 量産中 | ST | 3A991A2 | NEC | ITALY | 65.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。