製品概要
概要
The SPC584-DIS is the ideal discovery board for accelerating the development and securing a fast time-to-market, with a perfect balance among performances, functionalities and cost. Featuring SPC58 Chorus 4B Line microcontrollers, it addresses a wide range of automotive applications such as body and gateway, in which safety and security needs are growing. SPC58 Chorus 4B Line is designed to meet ASIL-B functional safety level, in compliance with ISO26262, and it embeds a Hardware Security Module (HSM) meeting EVITA Medium level to grant protection and secure communication. The board provides full access to all CPU’s signals and GPIO’s, and offers compatibility with Arduino shield, through dedicated connectors.It offers easy debug with the on-board PLS debugger-programmer. PLS Universal Debug Engine Software is available for free download at https://www.st.com/en/product/spc5-udestk-sw and includes a code size limited full feature evaluation license.Additional SW licenses are available at https://www.st.com/en/product/spc5-udedebg Optional JTAG connector is available.
It also includes expansion connectors to connect prototyping boards or additional modules, as well as push switches and LEDs for HMI customization. ST’s SPC5Studio, is an Eclipse-based Integrated Development Environment, providing a comprehensive framework to design, build and deploy your own embedded application. SPC5Studio is available for free download www.st.com/spc5studio and includes multiple free application firmware examples ready for use.
SPC584Bxx family provides a great scalability across lines offering pin-to-pin compatibility, for design-variants or future requirements, minimizing the challenges and securing the best time-to-market.
SPC584B-DIS board is fully Hardware compatible with SPC582B-DIS board; this will allow a seamless transition from SPC58 Chorus 4B Line to SPC58 Chorus 2B Line.
Learn more and share your experience joining ST Community at https://community.st.com.
-
特徴
- Featuring SPC584B70E1, a 32-bit e200z4 core @120MHz, 32-bit Power Architecture Technology, 2MB Code Flash in eQFP64 package
- On-board PLS debugger and dedicated optional connector to plug a stand-alone JTAG debugger
- USB Virtual Communication port
- Two types of extension resources:
- Extension headers for all device pins and for quick connection to prototyping expansion boards, additional modules and evaluation probing
- Arduino Uno Revision 3 connectivity
- Flexible board power supply:
- USB port (mini B - 5V)
- external sources (DC): 7÷12 V, 5V or 3.3V
- Two push buttons: USER and RESET
- Eight LEDs:
- 3 Integrated Programmer/Debugger
- 3 LEDs User
- 1 Reset
- 1 Power LED: +5V
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Jun 2020 | 10 Jun 2020 |
アプリケーションノート (2)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 | |||
17 Mar 2021 | 17 Mar 2021 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Sep 2020 | 08 Sep 2020 |
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Mar 2021 | 15 Mar 2021 | |||
03 Sep 2020 | 03 Sep 2020 | |||
15 Mar 2021 | 15 Mar 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Aug 2019 | 05 Aug 2019 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Apr 2020 | 23 Apr 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Aug 2019 | 02 Aug 2019 |
品質 & 信頼性
製品型番 | Marketing Status | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|
SPC584B-DIS | 量産中 | Ecopack1 | |
SPC584B-DIS
Package:
Ecopack1Material Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC584B-DIS | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | SPC584B70E1 | 量産中 | ST | EAR99 | NEC | - | FRANCE | - | 118.0 / 1 |
コア製品
SPC584B70E1製品ステータス
量産中Budgetary Price (US$)*/Qty
118.0 / 1(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。