SPC58NH-DISP

量産中
Education

Discovery Kit for SPC58 H line

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The SPC58NH-DISP discovery board is the optimal solution for accelerating the development and securing a fast time-to-market, with a perfect balance among performance, functionalities and cost. Featuring SPC58 Chorus H Line, it addresses automotive applications, such as gateway, body and battery management system, requesting the highest functional safety level, and in which security, as well as performances, reliability and high operating temperature needs are growing. Offering a large memory size, both volatile and NVM, it supports Over-the-air (OTA) Software update.
The board provides access to the 10/100 Mbps and 1 Gbps Ethernet ports, 3 FD-CAN channels as well as FlexRay, LIN and UART.
Two memories allow evaluation hyperbus interface to extend the internal RAM and the eMMC interface to allow big data file storage.
It offers easy debug with a JTAG port. It also includes push switches, LEDs, and a connector suitable for the 2.8” TFT-LCD module (TJCTM24028-SPI), to enhance HMI customization and debug (LCD not included). Power supply is in the box for immediate plug and play.
ST’s SPC5Studio, is an Eclipse-based Integrated Development Environment, providing a comprehensive framework to design, build and deploy your own embedded application. SPC5Studio is available for free download (www.st.com/spc5studio) and includes multiple free application firmware examples, including an LCD library, ready for use.
Learn more and share your experience joining ST Community (https://community.st.com).
  • 特徴

    • Featuring SPC58 SPC58NH92C5, a 32-bit Power Architecture® triple core z4d, with 10 MB flash in FPBGA386 package.
    • Designed according to ISO26262, embedding a lockstep core, SPC58 H Line supports functional safety requirements up to ASIL-D
    • HSM supporting EVITA full
    • 2 Ethernet ports (10/100 Mbps and 1 Gbps)
    • OctalSPI interface (HyperFlash and HyperRam memory)
    • eMMC and SD Card (microSD port)
    • 3 CAN FD port with DB9 Connector
    • 2 FlexRay and 2 UART channels
    • 1 LIN and 1 K-Line channels
    • USB to UART port
    • 3 Push buttons, 4 LEDs for users, Reset push button
    • Board Supply: 12 VDC (external power supply)
    • Connector for TFT-LCD (Option)
    • Board size: 170x130mm

おすすめ製品

推奨コンテンツ

関連製品

車載用マイクロコントローラ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC5-UDESTK

      量産中

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      SPC5xマイクロコントローラ用デバッグ・ハードウェア ST
      SPC5-UDESTK

      概要:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC5-STUDIO-AI

      量産中

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

      SPC5 ソフトウェア開発ツール ST
      SPC5-STUDIO-AI

      概要:

      Artificial Intelligence (AI) plugin for automotive SPC5 MCUs

品質 & 信頼性

製品型番 マーケティング・ステータス RoHSコンプライアンスグレード 材料宣誓書**
SPC58NH-DISP
量産中
Ecopack1

SPC58NH-DISP

Package:

Ecopack1

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC58NH-DISP

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

SPC58NH92C5
量産中
ST 5A991B4A 5A002A4 - ITALY true 808.0 / 1

SPC58NH-DISP

コア製品

SPC58NH92C5

製品ステータス

量産中

Budgetary Price (US$)*/Qty

808.0 / 1

サプライヤ

ST

ECCN (US)

5A991B4A

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

808.0 / 1

Specific features

-

Country of Origin

ITALY

WEEE Compliant

true

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。