SPC58NHADPT176S

量産中

Socketed mini module for SPC58 H line in QFP176 package

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The SPC58NHADPT176S Premium Evaluation Boards System supports the 32-bit SPC58 H line STMicroelectronics' automotive microcontrollers. The complete system consists of a motherboard and a SPC58NHADPT176S daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of the device in all supported packages. All daughter cards are similar in design and concept.
The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN and FlexRAY). The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.
The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.
  • 特徴

    • SPC58NHADPT176S
      • Open top MCU socket for LQFP 176 package
      • Flexible MCU clocking options:
        • 40 MHz crystal EVB clock circuit
        • 8 MHz EVB clock oscillator circuit
        • External clock via SMA connector
      • User reset switch with LEDs status
      • 5.0 V standalone supply with on board 1.2 V and 3.3 V regulator
      • 1 GB Ethernet interface with RJ45
      • eMMC onboard 8GB Flash memory
      • eMMC SD card reader JEDEC/MMC standard version 5.0 compliant
      • 10-pin Interprocessor SIPI connector
      • 14-pin standard JTAG connector
      • 10-pin JTAG/LFAST SAMTEC connector
      • 12x2 I/O Connector: GPIO, AN, SPI, CAN, LIN (No transceiver)
      • Mini module dimensions: 127mmX114.3 mm
      • Standard connectors to SPC58XXMB
    • SPC58XXMB
      • SPC58 modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators:
        • 5.0 V, 3.3 V and 1.25 V switching regulators
        • 5 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • Two FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
      • LINFlexD interface with two different style connectors
      • Two high speed CAN-FD channels and two female standard DB9 connectors
      • Ethernet interface with a standard RJ45 Ethernet connector
      • One potentiometer for analog voltage input and four user switches and 4-user LEDs, freely connectable

おすすめ製品

推奨コンテンツ

関連製品

車載用マイクロコントローラ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC5-UDESTK

      量産中

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      SPC5xマイクロコントローラ用デバッグ・ハードウェア ST
      SPC5-UDESTK

      概要:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      SPC58XXMB

      量産中

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

      SPC5x 車載用マイクロコントローラ用評価ツール ST
      SPC58XXMB

      概要:

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

品質 & 信頼性

製品型番 Marketing Status RoHSコンプライアンスグレード 材料宣誓書**
SPC58NHADPT176S
量産中
Ecopack1

SPC58NHADPT176S

Package:

Ecopack1

Material Declaration**:

Marketing Status

量産中

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC58NHADPT176S

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

-
量産中
ST EAR99 NEC - ITALY true 1041.0 / 1

SPC58NHADPT176S

コア製品

-

製品ステータス

量産中

Budgetary Price (US$)*/Qty

1041.0 / 1

サプライヤ

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

1041.0 / 1

Specific features

-

Country of Origin

ITALY

WEEE Compliant

true

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。