STDES-EVT001V1

量産中

1 kW traction controller reference design for 3-phase BLDC motors for light electric vehicles

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The 1 kW BLDC traction controller is a reference design for low voltage battery powered light electric vehicles running on nominal 48 VDC and 50 A peak current. The wide input voltage range (42-65 V) and combination of hardware and design features deliver a highly responsive and efficient solution with fault diagnostic features that render this drive a highly viable solution across a variety of applications. The inverter stage in full bridge 3-phase topology includes N-channel Power MOSFETs featuring STripFET F6 trench gate technology, driven by smart L6491 gate driver ICs with embedded comparators ensuringr real time cycle-by-cycle overcurrent protection.
The motor control logic is based on six step commutation in voltage mode, with Hall Sensor feedback for position detection. Detailed instructions are provided for configuring the firmware with an easy-to-use GUI and compiling the binary files for download onto the STM8S microcontroller.
The microcontroller section on the board can accommodate I²C and UART communication protocols for enhanced interfacing and control such as LCD display.
For further development, ST provides the ST Visual Development (STVD) environment and technical support for customizing and scaling the solution for Industrial and Automotive applications.
The system has been field tested on an e-Rickshaw, but it is designed for use with any low speed or light electric vehicles.
  • 特徴

    • 48 V DC 1 kilowatt design
    • Six Step drive commutation topology
    • Input Voltage range: 42 VDC to 65 VDC
    • Efficiency > 80%
    • Compatible with any 5 V throttle
    • Compatible with any start wound 48 V 3-phase BLDC motor with Hall sensor feedback
    • Protections:
      • Overcurrent, overvoltage and undervoltage protection
      • Option for two levels of ovecurrent protection with different thresholds
      • Speed and position feedback fault detection and protection
    • VIPER115LS based auxiliary power supply
    • 3 LEDs for fault indication
    • Drive ON/OFF switch
    • Drive Forward/Reverse switch
    • Drive disabled while mechanical brakes are applied
    • RoHS compliant

おすすめ製品

推奨コンテンツ

関連アプリケーション

オートモーティブ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-STM8042

      量産中

      STM8S motor control firmware library builder

      STM8 Configurators and Code Generators ST
      STSW-STM8042

      概要:

      STM8S motor control firmware library builder

      STVD-STM8

      量産中

      ST Visual develop IDE for developing ST7 and STM8 applications

      STM8 ソフトウェア開発スイート ST
      STVD-STM8

      概要:

      ST Visual develop IDE for developing ST7 and STM8 applications

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant 材料宣誓書**
STDES-EVT001V1
量産中
- インダストリアル - -

STDES-EVT001V1

Package:

-

Material Declaration**:

Marketing Status

量産中

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STDES-EVT001V1

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STP100N8F6, VIPER115LS, L6491D, STM8S105C6
量産中
ST - - -

STDES-EVT001V1

コア製品

STP100N8F6, VIPER115LS, L6491D, STM8S105C6

製品ステータス

量産中

Budgetary Price (US$)*/Qty

サプライヤ

ST

ECCN (US)

-

ECCN (EU)

-

Budgetary Price (US$)* / Qty

Country of Origin

-

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。