製品概要
概要
The STEVAL-3DP001V1 is a complete and integrated solution for driving all 3D printers on the market, including Delta models requiring more complex computation. The solution is ideal for both beginners and experienced users. It is autonomous and can be used with a software interface or with custom firmware thanks to the embedded STM32 microcontroller based on the ARM 32-bit Cortex M4 core. The STEVAL-3DP001V1 is designed to drive 3D printers providing several axes (6 motors), several extruders (1 to 3), and multi-zone heating bed (1 to 3). The STEVAL-3DP001V1 features integrated WiFi connectivity, enabling the user to drive a 3D printer using a smartphone or tablet. The solution is also designed to work with 3D printer tools, such as Pronterface. USB connectivity is available through Virtual COM port, mini USB OTG and Dongle USB A. Moreover, the board includes a complete debug solution (STLINK-V2), a tool that is appreciated by developers.The STEVAL-3DP001V1 allows connection to another board (e.g. Raspberry board or user board), with a connector that provides drive power (5 V - 3.3 V) and digital interface (SPI-I2C-ADC-GPIOS-SD-USB).
-
特徴
- Ready for the next generation of 3D printers
- Multiple extruders support (up to 3): 12 V; up to 8 A; temperature and fan control; LED display
- Multiple peripheral support and easy interfacing
- Hot chamber and multi-zone heating bed, with high power capability: 12 V or 24 V; up to 20 A; temperature control; LED display
- High efficiency and small footprint thanks to low Rds(on) MOSFETs
- Open source firmware available
- Main peripherals supported:
- USB and microSD modules embedded
- WiFi module embedded with web server available
- External LCD/keypad
- Based on STSPIN L6474 stepper motor driver with unique features in terms of current control and protection (up to 6 axes; phase current up to 3 Ar.m.s; micro-stepping digital end stop)
- Integrated debug solution; STLINKV2 embedded
- RoHS compliant
- Ready for the next generation of 3D printers
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 May 2017 |
03 May 2017
|
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 May 2017 |
03 May 2017
|
プレゼンテーション (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Jun 2018 |
14 Jun 2018
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2018 |
09 Apr 2018
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Apr 2016 |
14 Apr 2016
|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2016 |
14 Apr 2016
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2016 |
14 Apr 2016
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-3DP001V1 |
NRND
|
CARD | インダストリアル | Ecopack2 | - |
|
STEVAL-3DP001V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-3DP001V1 |
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
STM32F103CBT6; STM32F401VE; SPWF01SA; L6474H |
NRND
|
ST | EAR99 | NEC | ITALY | 119.0 / 1 |
コア製品
STM32F103CBT6; STM32F401VE; SPWF01SA; L6474H製品ステータス
NRNDBudgetary Price (US$)*/Qty
119.0 / 1(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。