製品概要
概要
The STEVAL-IDB006V1 is an evaluation board based on the BlueNRG-MS low power Bluetooth® Smart IC, compliant with the Bluetooth® 4.1 specifications and able to support both master and slave roles. The STEVAL-IDB006V1 features an onboard, low-power STM32L microcontroller. It is primarily designed to interface with BlueNRG-MS, but can aslo be used for custom application development. The STEVAL-IDB006V1 has a USB connector for PC GUI interaction and firmware updates.While the board does not come with a mounted JTAG connector, the footprint area is available. When a JTAG connector is soldered, users can develop custom firmware for the STM32L microcontroller.
-
特徴
- BlueNRG-MS based Bluetooth® Smart USB dongle for direct PC connection
- Maximum transmission power + 8 dBm
- Low power STM32L host microcontroller
- Major features of BlueNRG-MS: 7.3 mA (RX mode), 8.2 mA (TX mode at 0 dBm) maximum peak current, programmable output power from 18 dBm to +8dBm, up to 96 dB RF link budget
- USB Interface
- Bluetooth® low energy 4.1 compliant, supports both master and slave roles
- JTAG footprint connector for custom firmware development (JTAG connector not mounted)
- RoHS compliant
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2015 | 21 Dec 2015 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Nov 2018 | 15 Nov 2018 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Jan 2016 | 15 Jan 2016 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2016 | 15 Jan 2016 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2016 | 15 Jan 2016 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-IDB006V1 | 量産中 | CARD | インダストリアル | Ecopack2 | - | |
STEVAL-IDB006V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IDB006V1 | 4 distributors | Buy Direct | BlueNRG-MS | 量産中 | ST | 5A992C | 5A002A2 | ITALY | 39.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。