製品概要
概要
The STEVAL-IDP003V1 kit includes the STEVAL-IDP003V1D evaluation board based on the L6362A IO-Link device transceiver and the STM32L071CZ microcontroller for data processing, as well as the following sensor daughter boards: STEVAL-IDP003V1T hosting the STTS751 temperature sensor, STEVAL-IDP003V1V hosting the IIS2DH MEMS sensor, STEVAL-IDP003V1A hosting the IIS328DQ MEMS sensor and STEVAL-IDP003V1P hosting the VL6180X proximity sensor. The evaluation kit is equipped with an industrial M12 connector (required by the standard) for connection with a single master IC using a 20-meter cable. The wire is a normal three-pole wire: one for IO-Link data, one for the L+ line (positive supply voltage pole) and one for the L- line (negative supply voltage pole).The layout is designed to meet IEC61000-4-2/4 and EN60947 requirements for the industrial sector.
-
特徴
- Main supply voltage: 32 V maximum
- STM32L071CZ microcontroller
- IO-Link PHY using the L6362A device for data communication with host unit
- DC-DC converter and linear regulator on board
- Integrated reverse polarity protection on L6362A ICs
- Multi-sensor connection
- 400 kHz I²C communication
- PCB designed to accept real industrial sensors (8 mm x 70 mm, with 0.8 mm thickness)
- Designed to meet IEC industrial standard requirements
- RoHS compliant
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Jan 2021 | 25 Jan 2021 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Oct 2020 | 22 Oct 2020 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 | |||
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 Jun 2017 | 22 Jun 2017 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Nov 2017 | 03 Nov 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Nov 2017 | 03 Nov 2017 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-IDP003V1 | 量産中 | CARD | インダストリアル | Ecopack2 | - | |
STEVAL-IDP003V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IDP003V1 | 5 distributors | Buy Direct | L6362A | 量産中 | ST | 3A991A2 | NEC | ITALY | 108.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。