製品概要
概要
The STEVAL-IHM038V1 system evaluation board implements a BLDC/PMSM fan controller board which is based on the SLLIMM™-nano (small low-loss intelligent molded module) STGIPN3H60 and STM32F100C6T6B microcontroller. The STEVAL-IHM038V1 incorporates a complete inverter stage and a control stage to drive a 3-phase BLDC fan motor with a power range of 30-35 W with FOC (field oriented control) sensorless mode for the ceiling fan applications. For power factor correction, a passive PFC stage is implemented to achieve a power factor up to 0.90, which is the minimum recommended for ceiling fan applications, particularly for the Indian market. To set the speed by remote control, an on-board IR demodulator is available. The inverter stage is implemented using the intelligent power module SLLIMM™-nano STGIPN3H60 which embeds 600 V IGBTs with gate drivers, op amp for current sensing and a comparator in a single NDIP-26L package, resulting in a reliable and compact system design.The control part includes field oriented control with sensorless control algorithm, fault detection and speed setting via remote control (IR receiver), all handled by the STM32F100C6T6B microcontroller from ST’s ARM®Cortex™-M3 core-based low density STM32™ MCU family.
-
特徴
- Maximum input voltage: 265 V AC or 375 V DC
- Minimum input voltage: 90 V AC or 128 V DC
- Output power for applied motor: up to 50 W
- +15 V auxiliary power supply based on the VIPER16 in a non-isolated buck configuration
- Compact design using the SLLIMM™-nano STGIPN3H60 consisting of 600 V IGBTs with gate drivers, op amp for current sensing and comparator
- Passive PFC circuit for power factor correction
- On-board infrared (IR) receiver/demodulator for speed and on/off control using IR remote
- External EEPROM M24C01 for recovery of last speed setting
- Hardware overcurrent protection
- Overtemperature protection with NTC thermistor
- Overvoltage and undervoltage detection
- Based on 32-bit ARM®Cortex™-M3 core-based microcontroller STM32F100C6T6B
- Firmware based on STM32 PMSM FOC SDK 3.0 motor control firmware library and fully customized for the ceiling fan application
- FOC (field oriented control) sensorless algorithm
- PCB size customized for ceiling fan design
- PCB diameter: 105 mm
- Double-sided layout
- RoHS compliant
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Nov 2015 |
06 Nov 2015
|
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 |
08 Apr 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 29 May 2015 |
29 May 2015
|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 May 2015 |
29 May 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 May 2015 |
29 May 2015
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-IHM038V1 |
量産中
|
CARD | インダストリアル | Ecopack2 | - |
|
STEVAL-IHM038V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHM038V1 | 2 distributors | Buy Direct | STGIPN3H60, STM32F100C6T6 |
量産中
|
- | EAR99 | NEC | ITALY | 65.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。