STEVAL-IHT001V2

量産中

Cold thermostat kit based on AC switches and the STM8S

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The STEVAL-IHT001V2 thermostat kit provides a robust and low-cost ST solution (microcontroller and AC switches) to control refrigerators, freezers or fridge/freezer combinations. Basic, defrost, and air circulation versions are configurable in order to address the low-end and medium-end cooling appliances market. It allows the control of a single-phase induction motor and a light bulb, and optionally, a defrost resistor and a fan, working on 220/240 VRMS, 50/60 Hz mains voltage. The thermostat kit is operational with 100/120 V RMS 50/60 Hz but the supply capacitor value must be modified.
The board can operate in an ambient temperature range from 0 °C to 60 °C.
The exact maximum temperature depends on the power of the loads. For demonstrative purposes a graphic user interface (GUI) has been developed.
The connection between the PC and STM8S microcontroller, the MCU performing thermostat regulation, is achieved through a USB bus.
As the STM8S is a low-cost MCU without an embedded USB peripheral, an additional MCU (STM32) has been used as a bridge between the PC and STM8S MCU, for demonstrative purposes only.
  • 特徴

    • Low-cost solution for spark-free thermostats:
      • No need for a sealed version
      • Low-cost STM8S microcontroller for thermostat control
      • Low-cost capacitive power supply
    • High efficiency:
      • Refrigerator consumption reduction by adjusting and reducing the hysteresis threshold of the temperature
      • Improved efficiency by turning on the defrost resistor only when it's useful and not at each OFF cycle of the compressor (as done in some mechanical thermostats)
    • High system immunity:
      • Overvoltage protected ACS switches: ACST610-8FP for compressor control, ACS110-7SN for defrost resistor and ACS102-6TA for light bulb and fan
      • Class A criteria for IEC 61000-4-4 up to above 3 kV levels
    • Flexibility:
      • Development: program setting with PC interface to change firmware variables
      • Industrialization: end-of-production MCU programming thanks to FLASH, for soft upgrade and efficient MCU stock management
    • RoHS compliant

おすすめ製品

推奨コンテンツ

関連アプリケーション

インダストリアル

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      STSW-IHT001V2

      量産中

      STEVAL-IHT001V2 thermostat setup

      評価ツール用ソフトウェア ST
      STSW-IHT001V2

      概要:

      STEVAL-IHT001V2 thermostat setup

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant 材料宣誓書**
STEVAL-IHT001V2
量産中
CARD インダストリアル Ecopack2 -

STEVAL-IHT001V2

Package:

CARD

Material Declaration**:

Marketing Status

量産中

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHT001V2

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ACST610; ACS110; ACS102; STM32F103C6; STM8S103F3
量産中
- 3A991A2 NEC ITALY 221.0 / 1

STEVAL-IHT001V2

コア製品

ACST610; ACS110; ACS102; STM32F103C6; STM8S103F3

製品ステータス

量産中

Budgetary Price (US$)*/Qty

221.0 / 1

サプライヤ

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

221.0 / 1

Country of Origin

ITALY

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。