製品概要
概要
The STEVAL-IHT003V2 evaluation board represents an innovative solution patented by STMicroelectronics to reduce the power losses caused by positive temperature coefficient (PTC) resistors in compressor starter circuits. The solution features an ACST6 AC switch device to turn off the PTC current after motor start-up; note that the traditional PTC is still used in the electronic starter circuit as it increases circuit safety for AC switch short-circuits or diode mode failure (ref. EN60335-1).The design reduces starter standby losses from (typ.) 2.5 W to 380 mW for 230 V applications, or 2.5 W to 40 mW for 100 V applications.
Before using the board with a compressor, the PTC behavior must be checked (especially VPTC1 and VPTC2 levels) and different R4 resistor values may be required.
-
特徴
- Suitable for refrigerator and freezer compressor applications
- Reduces PTC resistor power losses
- RoHS compliant
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Feb 2017 | 06 Feb 2017 |
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2019 | 17 Dec 2019 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 07 Feb 2017 | 07 Feb 2017 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Feb 2017 | 07 Feb 2017 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Feb 2017 | 07 Feb 2017 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-IHT003V2 | 量産中 | CARD | インダストリアル | Ecopack2 | - | |
STEVAL-IHT003V2
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHT003V2 | 2 distributors | Buy Direct | ACST6 | 量産中 | ST | EAR99 | NEC | ITALY | 25.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。