製品概要
主なメリット
概要
The STEVAL-IPM07F is a compact motor drive power board based on the small low-loss intelligent molded module SLLIMM™ 2nd series product (STGIF7CH60TS-L) . It provides an affordable and easy-to-use solution for driving high power motors for a wide range of applications such as power white goods, air conditioning, compressors, power fans, high-end power tools and 3-phase inverters for motor drives in general. The IPM itself consists of short-circuit rugged IGBTs and a wide range of features like undervoltage lockout, smart shutdown, internal temperature sensor and NTC, and overcurrent protection. The main characteristics of this evaluation board are small size, minimal BOM and high efficiency. It includes an interface circuit (BUS and Vcc connectors), bootstrap capacitors, snubber capacitor, hardware short-circuit protection, fault event signaling and temperature monitoring. In order to increase the flexibility, it is designed to work in single- or three-shunt configurations and with two current sensing options: either three dedicated onboard op-amps or with op-amps embedded on the MCU. The Hall/Encoder part completes the circuit. Thanks to these advanced characteristics, the system is able to achieve fast and accurate current feedback conditioning, meeting most of the requirements for field oriented control (FOC). The STEVAL-IPM07F is compatible with ST’s STM32-based control board, for a complete motor control platform.-
特徴
- Input voltage: 125 - 400 VDC
- Nominal power: up to 700 W
- Nominal current: up to 4.2 A
- Input auxiliary voltage: up to 20 V DC
- Single or three-shunt resistors for current sensing (with sensing network)
- Two options for current sensing: dedicated op-amps or through MCU
- Overcurrent hardware protection
- IPM temperature monitoring and protection
- Hall sensor or encoder input
- Uses the STGIF7CH60TS-L IGBT intelligent power module from the SLLIMM™ 2nd series IPMs
- Motor control connector (32-pin) interfacing with ST MCU boards
- Universal conception for further evaluation with bread board and testing pins
- Very compact size
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Sep 2019 |
26 Sep 2019
|
ユーザ・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Sep 2019 |
26 Sep 2019
|
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2021 |
20 Mar 2021
|
|||
08 Apr 2021 |
08 Apr 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 24 Apr 2018 |
24 Apr 2018
|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Apr 2018 |
24 Apr 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Sep 2019 |
23 Sep 2019
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-IPM07F |
量産中
|
CARD | インダストリアル | Ecopack2 | Yes |
|
STEVAL-IPM07F
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IPM07F | 4 distributors | Buy Direct | STGIF7CH60TS-L |
量産中
|
ST | EAR99 | NEC | ITALY | 76.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。