製品概要
概要
The ST8034xx interface devices are placed between the smartcard and the microcontroller to provide all necessary supply, protection, detection and control functions, while requiring a minimum of external components. The STEVAL-IPT007V1 product evaluation board allows easy demonstration and testing of the ST8034HC 24-pin smartcard interface features.The board can also be used as a functional block for a complete application, as it is designed both for standalone operation or to be controlled by the microcontroller. The board is fully configurable to maintain flexibility for various use scenarios. It includes standard interfaces on both sides (smartcard connector, MCU interface connector) and easily accessed, labeled test-points on all signals.
The STEVAL-IPT007V1 product evaluation board addresses market segments including POS, set-top boxes, pay TV, identification, banking and tachograph.
-
特徴
- Smartcard connector
- Labeled test-points provide accessibility to all signals on the board
- Design allows standalone operation for basic tests
- Interface to MCU block and easy board configurability allows full-featured functionality for applications such as set-top box
- On-board 10 MHz crystal clock oscillator can be used to provide card clock in standalone operation
- Card clock source selection switch allows a choice between the on-board crystal oscillator as card clock source, or an external clock source provided by microcontroller block through the MCU interface together with data signals
- Card supply voltage selection provides simple but flexible card supply through either on-board configuration switches or remotely by microcontroller
- RoHS compliant
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 |
19 Sep 2016
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jun 2015 |
24 Jun 2015
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
24 Jun 2015 |
24 Jun 2015
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-IPT007V1 |
量産中
|
CARD | インダストリアル | Ecopack2 | - |
|
STEVAL-IPT007V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IPT007V1 | 2 distributors | Buy Direct | ST8034HC |
量産中
|
- | EAR99 | NEC | ITALY | 124.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。