製品概要
概要
This STEVAL-PTOOL1V1 compact 70 mm x 30 mm reference design board is tailored for low voltage power tools driven by 3-phase brushless motors, supplied by 2S to 6S batteries. The design is based on the STSPIN32F0B controller and STL180N6F7 (or STL220N6F7) power MOSFET. The board is ready for sensorless and sensored FOC, and can be configured for six-step sensorless control through available BEMF sensing circuitry. The accompanying six-step STSW-PTOOL1V1 firmware uses position feedback from Hall effect sensors, with debugging and programming capability available through the SWD interface and the direct firmware update feature.The board can deliver up to 15 A continuous current, thanks also to the optimal thermal dissipation provided by an embedded heatsink. It embeds a fast power-on circuit that connects and disconnects the battery, allowing standby consumption below 1 μA for extended battery duration. Several protection features are included, such as thermal shutdown, undervoltage lockout, overcurrent protection with programmable threshold and reverse biasing of power stage outputs.
This reference design is predominately intended for power tools, but is very suitable for any battery-powered application involving similar architecture, rating and performance. A potentiometer input for speed variation is available.
-
特徴
- 7 - 45 V motor voltage rating supported
- Recommended for power tools supplied from 2S to 6S batteries
- Output current up to 15 Arms
- STSPIN32F0B advanced 3-phase motor controller tailored for single-shunt applications
- STL180N6F7 60 V, 1.9 mΩ N-channel power MOSFET
- Ultra-low standby current below 1µA thanks to an external turn-on/off trigger
- Heat sink for improved power dissipation
- Extremely compact footprint (70 mm x 30 mm)
- Input connector for Hall effect sensors and encoder
- Plug-and-play capability through six-step firmware with Hall effect sensor feedback
- Six-steps sensorless control available through dedicated BEMF sensing circuitry and sensorless/sensored Field Oriented Control
- Speed regulation through an external trimmer
- Protections: thermal shutdown, UVLO, overcurrent and reverse biasing of power stage outputs
- SWD debug interface and direct firmware update (DFU) via UART
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jan 2021 | 15 Jan 2021 |
ユーザ・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
05 Oct 2020 | 05 Oct 2020 | |||
05 Oct 2020 | 05 Oct 2020 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 30 Sep 2020 | 30 Sep 2020 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Sep 2020 | 30 Sep 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Dec 2020 | 22 Dec 2020 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-PTOOL1V1 | 量産中 | CARD | インダストリアル | Ecopack2 | Yes | |
STEVAL-PTOOL1V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-PTOOL1V1 | 1 distributors | STSPIN32F0B, STL180N6F7, STL220N6F7, STPS0560Z | 量産中 | ST | EAR99 | NEC | ITALY | 41.0 / 1 |
コア製品
STSPIN32F0B, STL180N6F7, STL220N6F7, STPS0560Z製品ステータス
量産中Budgetary Price (US$)*/Qty
41.0 / 1(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。