製品概要
概要
STEVAL-STLCS02V1 (SensorTile) is a highly integrated reference design that can be plugged into form-factor prototypes, adding sensing and connectivity capabilities to new designs through a smart hub solution. It can also easily support development of monitoring and tracking applications like standalone sensor nodes connected to iOS™ or Android™ smartphone applications.The SensorTile occupies a very small 13.5 x 13.5 mm square outline, with all the electronic components on the top side. The connector pinout is repeated on 18 PCB pads to render the SensorTile a solderable system on module.
Refer to user manual UM2101 Getting started with the STEVAL-STLKT01V1 SensorTile integrated development platform for more information.
-
特徴
- Very compact module for motion, audio, environmental sensing and Bluetooth® low energy connectivity with a complete set of firmware examples
- Mobile connectivity via the STBLESensor app, available for iOS™ and Android™
- Main components:
- STM32L476JG – 32-bit ultra-low-power MCU with Cortex®M4F
- LSM6DSM – iNEMO inertial module: 3D accelerometer and 3D gyroscope
- LSM303AGR – Ultra-compact high-performance eCompass module: ultra-low power 3D accelerometer and 3D magnetometer
- LPS22HB – MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- MP34DT05-A – 64 dB SNR digital MEMS microphone
- BlueNRG-MS – Bluetooth low energy network processor
- BALF-NRG-02D3 – 50 Ω balun with integrated harmonic filter
- LD39030SJ18R – 300 mA low quiescent current soft-start, low noise voltage regulator
- 2 V - 5.5 V power supply range
- External interfaces: UART, SPI, SAI (Serial Audio Interface), I²C, DFSDM, USB OTG, ADC, GPIOs
- Solderable only interface (no connector on back side)
- SWD interface for debugging and programming capability
- CE certified
- RoHS and China RoHS compliant
- WEEE compliant
- FCC certified
- IC certified
- TYPE certified
おすすめ製品
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Feb 2021 | 01 Feb 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 13 Apr 2017 | 13 Apr 2017 | ||
13 Apr 2017 | 13 Apr 2017 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Apr 2017 | 13 Apr 2017 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-STLCS02V1 | 量産中 | CARD | インダストリアル | Ecopack2 | Yes | |
STEVAL-STLCS02V1
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-STLCS02V1 | 4 distributors | Buy Direct | STM32L476, LSM6DSM, LSM303AGR, LPS22HB, MP34DT05-A, BlueNRG-MS, BALF-NRG-01D3, LD39030SJ | 量産中 | ST | 5A992C | 5A002A2 | ITALY | 35.0 / 1 |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。