製品概要
概要
The STEVAL-VP12201F evaluation board implements a 12 V - 5 W isolated flyback converter developed for general purpose applications supplied from 85 to 265 VAC. The reference design is built around the new VIPer122LS offline high-voltage converter from the VIPerPlus family, with embedded 730 V Power MOSFET and PWM current-mode control.The main characteristics of the evaluation board are its small size and minimal BOM, high efficiency, low stand-by consumption and tight line and load regulation over the entire input and output range. Extremely low consumption under no-load condition is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency related losses.
VIPer122LS operates at fixed frequency 60kHz with frequency jittering to meet the standards regarding electromagnetic disturbance.
-
特徴
- Universal input mains range: 85–265 VAC
- Frequency: 50-60Hz
- Output voltage: 12 V
- Output current: 416 mA
- Highly compact size
- Stand-by mains consumption: < 30 mW at 230 VAC
- Average efficiency: > 77%
- Tight line and load regulation over the entire input and output range
- Meets IEC55022 Class B conducted EMI even with reduced EMI filter, thanks to the frequency jittering feature
- RoHS compliant
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Oct 2020 | 27 Oct 2020 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Oct 2020 | 23 Oct 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Oct 2020 | 28 Oct 2020 |
BOM (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Oct 2020 | 28 Oct 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Oct 2020 | 28 Oct 2020 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | WEEE Compliant | 材料宣誓書** |
---|---|---|---|---|---|---|
STEVAL-VP12201F | 量産中 | CARD | インダストリアル | Ecopack2 | Yes | |
STEVAL-VP12201F
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | コア製品 | 製品ステータス | サプライヤ | ECCN (US) | ECCN (EU) | Country of Origin | Board production status | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-VP12201F | 3 distributors | Buy Direct | VIPer122LS | 量産中 | ST | EAR99 | NEC | ITALY | - |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。