STM3210B-MCKIT

NRND

Motor control starter kit for STM32 (128KB flash) Performance and Access Line microcontrollers

データブリーフのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
Partner products
Sales Briefcase

製品概要

概要

The STM3210B-MCKIT motor control starter kit provides a complete development platform with all the hardware and software required to get STM32-based motor control applications started quickly, and shortens time to market by allowing developers to apply what they learn in the evaluation phase to real-world applications. The kit comes ready-to-run with a PMSM motor or an AC induction motor (accessory). You can modify the demonstration application and develop your own motor control applications using the dedicated software libraries provided in the starter kit in conjunction with a third-party IDE and C compiler.
The Segger J-Link is included in the kit for connection to a host PC via an industry standard 20-pin JTAG connection. When connected to a host PC, the opto-isolation board provides galvanic isolation for the host PC and development tools on the 20-pin industry-standard JTAG connection.
  • 特徴

    • 24V DC Shinano PMSM 3-phase brushless motor
    • Motor control evaluation board featuring
      • 10-Amps 3-phase inverter
      • Single/three shunt-based motor current reading
      • Tacho/hall feedback sensors conditioning
      • On-board switched-mode power supply and wrapping area
    • STM32 evaluation board (STM3210B-EVAL) with STM32F103xB device preprogrammed with sensorless PMSM motor control application, motor control connector, color LCD and user controls (push buttons, joystick, potentiometer, etc.)
    • Opto-isolation board for galvanic isolation on 20-pin JTAG connection between application boards and development tools
    • Segger J-Link USB/JTAG in-circuit debugger/programmer
    • USB cable
    • Software CD with:
      • PMSM (sensored and sensorless) and AC induction (sensored) software libraries
      • Libraries, user manuals and spreadsheets to customize control parameters of new motors and hardware documentation
      • STM32 data sheet and reference manual

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      ST-LINK-SERVER

      量産中

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      概要:

      ST-LINK server software module

      STSW-LINK007

      量産中

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      概要:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      量産中

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      概要:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

品質 & 信頼性

製品型番 マーケティング・ステータス RoHSコンプライアンスグレード 材料宣誓書**
STM3210B-MCKIT
NRND
Ecopack1

STM3210B-MCKIT

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
コア製品
製品ステータス
サプライヤ
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM3210B-MCKIT

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

-
NRND
ST 5A991B1 NEC - CHINA true 1449.0 / 1

STM3210B-MCKIT

コア製品

-

製品ステータス

NRND

Budgetary Price (US$)*/Qty

1449.0 / 1

サプライヤ

ST

ECCN (US)

5A991B1

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

1449.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィス または販売代理店 までお問い合わせください。