Product overview
概要
The VL6180 is the latest product based on ST’s patented FlightSense™ technology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180 precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight). Combining an IR emitter and a range sensor in a two-in-one ready-to-use reflowable package, the VL6180 is easy to integrate and saves the end-product maker long and costly optical and mechanical design optimizations. The module is designed for low power operation. Ranging measurements can be automatically performed at user defined intervals. Multiple threshold and interrupt schemes are supported to minimize host operations.Host control and result reading is performed using an I2C interface. Optional additional functions, such as measurement ready and threshold interrupts, are provided by two programmable GPIO pins.A complete API is also associated with the device which consists of a set of C functions controlling the VL6180 to enable fast development of end-user applications. This API is structured in a way that it can be compiled on any kind of platform through a well isolated platform layer (mainly for low level I2C access).-
All features
- Two-in-one smart optical module
- VCSEL light source
- Proximity sensor
- Fast, accurate distance ranging
- Measures absolute range from 0 to 62 cm max (depending on conditions)
- Independent of object reflectance
- Ambient light rejection
- Cross-talk compensation for cover glass
- Gesture recognition
- Distance and signal level can be used by host system to implement gesture recognition
- Demo systems (implemented on Android smartphone platform) available.
- Easy integration
- Single reflowable component
- No additional optics
- Single power supply
- I2C interface for device control and data
- Provided with a documented C portable API (Application Programming Interface)
- Two programmable GPIO
- Window and thresholding functions for ranging
- Two-in-one smart optical module
You might also like...
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (2)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 |
28 Feb 2020
|
|||
28 Oct 2019 |
28 Oct 2019
|
ユーザ・マニュアル (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Oct 2020 |
09 Oct 2020
|
|||
10 Sep 2020 |
10 Sep 2020
|
|||
20 Mar 2020 |
20 Mar 2020
|
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Oct 2020 |
02 Oct 2020
|
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Dec 2020 |
08 Dec 2020
|
||
ZIP | 08 Dec 2020 |
08 Dec 2020
|
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
VL6180V1NR/1 |
量産中
|
Optical | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Operating Range Distance (m) (max) | Package size (mm) | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||
VL6180V1NR/1 | 3 distributors | Buy Direct |
量産中
|
EAR99 | NEC | Tape And Reel | Optical | -20 | 70 | 0.6 | 4.8 x 2.8 x 1.0 | CHINA | 2.0 / 5k |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。