製品概要
概要
The M95160-DRE is a 16-Kbit serial EEPROM device operating up to 105 °C. The M95160-DRE is compliant with the level of reliability defined by the AEC-Q100 grade 2. The device is accessed by a simple serial SPI compatible interface running up to 20 MHz.The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95160-DRE is a byte-alterable memory (2048 × 8 bits) organized as 64 pages of 32 bytes in which the data integrity is significantly improved with an embedded Error Correction Code logic.
The M95160-DRE offers an additional Identification Page (32 bytes) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
-
特徴
- Compatible with the Serial Peripheral Interface (SPI) bus
- Memory array
- 16 Kbit (2 Kbytes) of EEPROM
- Page size: 32 bytes
- Write protection by block: 1/4, 1/2 or whole memory
- Additional Write lockable Page (Identification page)
- Extended temperature and voltage range
- Up to 105 °C (VCCfrom 1.7 V to 5.5 V)
- High speed clock frequency
- 20 MHz for VCC ≥ 4.5 V
- 10 MHz for VCC≥ 2.5 V
- 5 MHz for VCC≥ 1.7 V
- Schmitt trigger inputs for noise filtering
- Short Write cycle time
- Byte Write within 4 ms
- Page Write within 4 ms
- Write cycle endurance
- 4 million Write cycles at 25 °C
- 1.2 million Write cycles at 85 °C
- 900 k Write cycles at 105 °C
- Data retention
- more than 50 years at 105 °C
- 200 years at 55 °C
- ESD Protection (Human Body Model)
- 4000 V
- Packages
- RoHS-compliant and halogen-free (ECOPACK2®)
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Feb 2017 | 03 Feb 2017 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 |
プレゼンテーション (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
フライヤ (1)
Resource title | Latest update | |||
---|---|---|---|---|
26 Mar 2021 | 26 Mar 2021 |
セレクション・ガイド (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
パンフレット (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 | ||
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
M95160-DRDW8TP/K | 量産中 | TSSOP-8L | オートモーティブ | Ecopack2 | |
M95160-DRMN8TP/K | 量産中 | SO8 | オートモーティブ | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||||
M95160-DRDW8TP/K | 1 distributors | 量産中 | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 105 | - | CHINA | 0.231 / 1k | |||
M95160-DRMN8TP/K | 3 distributors | Free Sample Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | SO8 | -40 | 105 | - | CHINA | 0.231 / 1k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.231 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。