M95256-A145

量産中
Education

Automotive 256 Kbit SPI bus EEPROM with high speed clock

データシートのダウンロード Order Direct
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

The M95256-A125 and M95256-A145 are 256-Kbit serial EEPROM Automotive grade devices operating up to 145°C. They are compliant with the very high level of reliability defined by the Automotive standard AEC-Q100 grade 0. The devices are accessed by a simple serial SPI compatible interface running up to 20 MHz.
The memory array is based on advanced true EEPROM technology (Electrically Erasable PROgrammable Memory). The M95256-A125 and M95256-A145 are byte-alterable memories (32768 × 8 bits) organized as 512 pages of 64 byte in which the data integrity is significantly improved with an embedded Error Correction Code logic.
The M95256-A125 and M95256-A145 offer an additional Identification Page (64 byte) in which the ST device identification can be read. This page can also be used to store sensitive application parameters which can be later permanently locked in read-only mode.
  • 特徴

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 256 Kbit (32 Kbyte) of EEPROM
      • Page size: 64 byte
      • Write protection by block: 1/4, 1/2 or whole memory
      • Additional Write lockable Page (Identification page)
    • Extended temperature and voltage ranges
      • Up to 125 °C (VCCfrom 1.7 V to 5.5 V)
      • Up to 145 °C (VCCfrom 2.5 V to 5.5 V)
    • High speed clock frequency
      • 20 MHz for VCC ≥ 4.5 V
      • 10 MHz for VCC≥ 2.5 V
      • 5 MHz for VCC≥ 1.7 V
    • Schmitt trigger inputs for noise filtering
    • Short Write cycle time
      • Byte Write within 4 ms
      • Page Write within 4 ms
    • Write cycle endurance
      • 4 million Write cycles at 25 °C
      • 1.2 million Write cycles at 85 °C
      • 600 k Write cycles at 125 °C
      • 400 k Write cycles at 145 °C
    • Data retention
      • 50 years at 125 °C
      • 100 years at 25 °C
    • ESD Protection (Human Body Model)
      • 4000 V
    • Packages
      • RoHS-compliant and halogen-free (ECOPACK2®)

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      ST EEPROM Finder

      量産中

      Serial EEPROMs product finder for Android and iOS

      検索アプリ ST
      ST EEPROM Finder

      概要:

      Serial EEPROMs product finder for Android and iOS
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      X-NUCLEO-EEPRMA2

      量産中

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      概要:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95256-A145

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
M95256-DWDW4TP/K
量産中
TSSOP-8L オートモーティブ Ecopack2

M95256-DWDW4TP/K

Package:

TSSOP-8L

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Budgetary Price (US$)*/Qty
詳細情報
最小
最大
M95256-DWDW4TP/K Available at 1 distributors

販売代理店在庫M95256-DWDW4TP/K

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
MOUSER WORLDWIDE 4367 1 発注する

販売代理店在庫データ: 2021-05-06

販売代理店

MOUSER

在庫

4367

Min.Order

1

地域

WORLDWIDE 発注する

販売代理店在庫データ: 2021-05-06

Free Sample Buy Direct
量産中
EAR99 NEC Tape And Reel TSSOP-8L -40 145 0.78 / 1k
詳細情報

Temperature range (°C):

-40 to 145

Country of Origin:

CHINA

M95256-DWDW4TP/K

製品ステータス

量産中

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.78 / 1k

販売代理店在庫M95256-DWDW4TP/K

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク
MOUSER WORLDWIDE 4367 1 発注する

販売代理店在庫データ: 2021-05-06

販売代理店

MOUSER

在庫

4367

Min.Order

1

地域

WORLDWIDE 発注する

販売代理店在庫データ: 2021-05-06

ECCN (EU)

NEC

梱包タイプ

Tape And Reel

パッケージ

TSSOP-8L

Operating Temperature (°C)

(最小)

-40

(最大)

145

Budgetary Price (US$)* / Qty

0.78 / 1k

Temperature range (°C)

-40 to 145

Country of Origin

CHINA

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。