製品概要
概要
The LIS2DE12 is an ultra-low-power high-performance three-axis linear accelerometer belonging to the “femto” family with digital I2C/SPI serial interface standard output. The LIS2DE12 has user-selectable full scales of ±2g/±4g/±8g/±16g and is capable of measuring accelerations with output data rates from 1 Hz to 5.3 kHz.The self-test capability allows the user to check the functionality of the sensor in the final application.
The device may be configured to generate interrupt signals by detecting two independent inertial wake-up/free-fall events as well as by the position of the device itself.
The LIS2DE12 is available in a small thin plastic land grid array package (LGA) and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.
-
特徴
- Wide supply voltage, 1.71 V to 3.6 V
- Independent IO supply (1.8 V) and supply voltage compatible
- Ultra-low power consumption down to 2 μA
- ±2g/±4g/±8g/±16g selectable full scales
- I2C/SPI digital output interface
- 8-bit data output
- 2 independent programmable interrupt generators for free-fall and motion detection
- 6D/4D orientation detection
- “Sleep-to-wake” and “return-to-sleep” functions
- Free-fall detection
- Motion detection
- Embedded temperature sensor
- Embedded FIFO
- ECOPACK®, RoHS and “Green” compliant
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
30 Jan 2017 | 30 Jan 2017 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2021 | 18 Jan 2021 |
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Apr 2015 | 15 Apr 2015 | |||
19 Jan 2021 | 19 Jan 2021 |
パンフレット (5)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 | 13 Jun 2019 | |||
07 Apr 2021 | 07 Apr 2021 | |||
06 Aug 2020 | 06 Aug 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
25 Feb 2021 | 25 Feb 2021 |
ホワイト・ペーパー (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 | 04 Dec 2018 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|
LIS2DE12TR | 量産中 | VFLGA 2X2X1 12LD PITCH 0.5MM | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
LIS2DE12TR | 1 distributors | 量産中 | EAR99 | NEC | Tape And Reel | VFLGA 2X2X1 12LD PITCH 0.5MM | - | - | MALTA | 0.494 / 1k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.494 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。