製品概要
概要
The LIS3LV02DL is a three axes digital output linear accelerometer that includes a sensing element and an IC interface able to take the information from the sensing element and to provide the measured acceleration signals to the external world through an I2C/SPI serial interface. The sensing element, capable of detecting the acceleration, is manufactured using a dedicated process developed by ST to produce inertial sensors and actuators in silicon.The IC interface instead is manufactured using a CMOS process that allows high level of integration to design a dedicated circuit which is factory trimmed to better match the sensing element characteristics.
The LIS3LV02DL has a user selectable full scale of ±2g, ±6g and it is capable of measuring acceleration over a bandwidth of 640 Hz for all axes. The device bandwidth may be selected accordingly to the application requirements.
The self-test capability allows the user to check the functioning of the device.
The device may be also configured to generate an inertial wake-up/free-fall interrupt signal when a programmable acceleration threshold is crossed at least in one of the three axes.
The LIS3LV02DL is available in plastic SMD package and it is specified over a temperature range extending from -40°C to +85°C.
The LIS3LV02DL belongs to a family of products suitable for a variety of applications:
-
特徴
- ECOPACK® compliant (see Section 9)
- High shock survivability
- Programmable 12 or 16 bit data representation
- Programmable interrupt threshold
- 2.16V to 3.6V single supply operation
- I2C/SPI digital output interfaces
- 1.8V compatible IOs
- Interrupt activated by motion
- Embedded self test
回路ダイアグラム
おすすめ製品
注目ビデオ
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 May 2018 | 14 May 2018 |
アプリケーションノート (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
技術ノート & 解説 (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Jan 2021 | 18 Jan 2021 |
Design Notes & Tips (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 | |||
21 Jan 2021 | 21 Jan 2021 |
フライヤ (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 | 19 Jan 2021 | |||
25 Jun 2018 | 25 Jun 2018 |
パンフレット (5)
Resource title | Latest update | |||
---|---|---|---|---|
13 Jun 2019 | 13 Jun 2019 | |||
07 Apr 2021 | 07 Apr 2021 | |||
06 Aug 2020 | 06 Aug 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
25 Feb 2021 | 25 Feb 2021 |
ホワイト・ペーパー (1)
Resource title | Latest update | |||
---|---|---|---|---|
04 Dec 2018 | 04 Dec 2018 |
EDA Symbols, Footprints and 3D Models
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|
LIS3LV02DL | 量産中 | LGA 16 4.4x7.5x1.0 | Ecopack2 | |
LIS3LV02DLTR | 量産中 | LGA 16 4.4x7.5x1.0 | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | |||||||||||
LIS3LV02DLTR | 3 distributors | Buy Direct | 量産中 | EAR99 | NEC | Tape And Reel | LGA 16 4.4x7.5x1.0 | -40 | 85 | MALTA | 4.24 / 1k | |
LIS3LV02DL | 4 distributors | 量産中 | EAR99 | NEC | Tray | LGA 16 4.4x7.5x1.0 | -40 | 85 | MALTA | 4.24 / 1k |
製品ステータス
量産中ECCN (US)
EAR99Budgetary Price (US$)*/Qty
4.24 / 1k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。