製品概要
概要
The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 216 MHz frequency. The Cortex®-M7 core features a floating point unit (FPU) which supports Arm® double-precision and single-precision data-processing instructions and data types. It also implements a full set of DSP instructions and a memory protection unit (MPU) which enhances the application security. The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices incorporate high-speed embedded memories with a Flash memory up to 2 Mbytes, 512 Kbytes of SRAM (including 128 Kbytes of Data TCM RAM for critical real-time data), 16 Kbytes of instruction TCM RAM (for critical real-time routines), 4 Kbytes of backup SRAM available in the lowest power modes, and an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses, a 32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memories access.All the devices offer three 12-bit ADCs, two DACs, a low-power RTC, twelve general-purpose 16-bit timers including two PWM timers for motor control, two general-purpose 32-bit timers, a true random number generator (RNG). They also feature standard and advanced communication interfaces:
- Up to four I2Cs
- Six SPIs, three I2Ss in half-duplex mode. To achieve audio class accuracy, the I2S peripherals can be clocked via a dedicated internal audio PLL or via an external clock to allow synchronization.
- Four USARTs plus four UARTs
- An USB OTG full-speed and a USB OTG high-speed with full-speed capability (with the ULPI)
- Three CANs
- Two SAI serial audio interfaces
- Two SDMMC host interfaces
- Ethernet and camera interfaces
- LCD-TFT display controller
- Chrom-ART Accelerator
- SPDIFRX interface
- HDMI-CEC
Advanced peripherals include two SDMMC interfaces, a flexible memory control (FMC) interface, a Quad-SPI Flash memory interface, a camera interface for CMOS sensors.
The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices operate in the –40 to +105 °C temperature range from a 1.7 to 3.6 V power supply. Dedicated supply inputs for USB (OTG_FS and OTG_HS) and SDMMC2 (clock, command and 4-bit data) are available on all the packages except LQFP100 for a greater power supply choice.
The supply voltage can drop to 1.7 V with the use of an external power supply supervisor. A comprehensive set of power-saving mode allows the design of low-power applications.
The STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx devices offer devices in 11 packages ranging from 100 pins to 216 pins. The set of included peripherals changes with the device chosen.
These features make the STM32F765xx, STM32F767xx, STM32F768Ax and STM32F769xx microcontrollers suitable for a wide range of applications:
- Motor drive and application control
- Medical equipment
- Industrial applications: PLC, inverters, circuit breakers
- Printers, and scanners
- Alarm systems, video intercom, and HVAC
- Home audio appliances
- Mobile applications, Internet of Things
- Wearable devices: smartwatches
-
特徴
- Includes ST state-of-the-art patented technology
- Core: Arm® 32-bit Cortex®-M7 CPU with DPFPU, ART Accelerator and L1-cache: 16 Kbytes I/D cache, allowing 0-wait state execution from embedded Flash and external memories, up to 216 MHz, MPU, 462 DMIPS/2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions.
- Memories
- Up to 2 Mbytes of Flash memory organized into two banks allowing read-while-write
- SRAM: 512 Kbytes (including 128 Kbytes of data TCM RAM for critical real-time data) + 16 Kbytes of instruction TCM RAM (for critical real-time routines) + 4 Kbytes of backup SRAM
- Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND memories
- Dual mode Quad-SPI
- Graphics
- Chrom-ART Accelerator (DMA2D), graphical hardware accelerator enabling enhanced graphical user interface
- Hardware JPEG codec
- LCD-TFT controller supporting up to XGA resolution
- MIPI® DSI host controller supporting up to 720p 30 Hz resolution
- Clock, reset and supply management
- 1.7 V to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- Dedicated USB power
- 4-to-26 MHz crystal oscillator
- Internal 16 MHz factory-trimmed RC (1% accuracy)
- 32 kHz oscillator for RTC with calibration
- Internal 32 kHz RC with calibration
- Low-power
- Sleep, Stop and Standby modes
- VBAT supply for RTC, 32×32 bit backup registers + 4 Kbytes backup SRAM
- 3×12-bit, 2.4 MSPS ADC: up to 24 channels
- Digital filters for sigma delta modulator (DFSDM), 8 channels / 4 filters
- 2×12-bit D/A converters
- General-purpose DMA: 16-stream DMA controller with FIFOs and burst support
- Up to 18 timers: up to thirteen 16-bit (1x low- power 16-bit timer available in Stop mode) and two 32-bit timers, each with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input. All 15 timers running up to 216 MHz. 2x watchdogs, SysTick timer
- Debug mode
- SWD and JTAG interfaces
- Cortex®-M7 Trace Macrocell™
- Up to 168 I/O ports with interrupt capability
- Up to 164 fast I/Os up to 108 MHz
- Up to 166 5 V-tolerant I/Os
- Up to 28 communication interfaces
- Up to 4 I2C interfaces (SMBus/PMBus)
- Up to 4 USARTs/4 UARTs (12.5 Mbit/s, ISO7816 interface, LIN, IrDA, modem control)
- Up to 6 SPIs (up to 54 Mbit/s), 3 with muxed simplex I2S for audio
- 2 x SAIs (serial audio interface)
- 3 × CANs (2.0B Active) and 2x SDMMCs
- SPDIFRX interface
- HDMI-CEC
- MDIO slave interface
- Advanced connectivity
- USB 2.0 full-speed device/host/OTG controller with on-chip PHY
- USB 2.0 high-speed/full-speed device/host/OTG controller with dedicated DMA, on-chip full-speed PHY and ULPI
- 10/100 Ethernet MAC with dedicated DMA: supports IEEE 1588v2 hardware, MII/RMII
- 8- to 14-bit camera interface up to 54 Mbyte/s
- True random number generator
- CRC calculation unit
- RTC: subsecond accuracy, hardware calendar
- 96-bit unique ID
- Includes ST state-of-the-art patented technology
回路ダイアグラム
注目ビデオ
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Feb 2021 | 11 Feb 2021 |
アプリケーションノート (5 of 48)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
03 Dec 2019 | 03 Dec 2019 | |||
17 Oct 2017 | 17 Oct 2017 | |||
04 Aug 2017 | 04 Aug 2017 | |||
09 May 2019 | 09 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
20 Feb 2017 | 20 Feb 2017 | |||
05 Apr 2018 | 05 Apr 2018 | |||
11 Jul 2017 | 11 Jul 2017 | |||
24 Dec 2019 | 24 Dec 2019 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
15 Jul 2020 | 15 Jul 2020 | |||
07 Mar 2018 | 07 Mar 2018 | |||
13 Feb 2020 | 13 Feb 2020 | |||
12 Oct 2020 | 12 Oct 2020 | |||
20 Feb 2017 | 20 Feb 2017 | |||
15 Sep 2020 | 15 Sep 2020 | |||
04 Dec 2020 | 04 Dec 2020 | |||
30 Apr 2020 | 30 Apr 2020 | |||
28 Jun 2018 | 28 Jun 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
29 Jul 2016 | 29 Jul 2016 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
19 Jul 2018 | 19 Jul 2018 | |||
20 Feb 2017 | 20 Feb 2017 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
19 Dec 2018 | 19 Dec 2018 | |||
19 Mar 2021 | 19 Mar 2021 | |||
24 Jun 2016 | 24 Jun 2016 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2018 | 19 Mar 2018 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Jun 2019 | 20 Jun 2019 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Mar 2021 | 09 Mar 2021 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 | 19 Sep 2018 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 25)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
23 Feb 2018 | 23 Feb 2018 | |||
30 May 2016 | 30 May 2016 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
23 Feb 2021 | 23 Feb 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
20 Feb 2017 | 20 Feb 2017 | |||
14 Jan 2020 | 14 Jan 2020 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
19 Jul 2018 | 19 Jul 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
13 Sep 2018 | 13 Sep 2018 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
14 Feb 2020 | 14 Feb 2020 |
プレゼンテーション (4)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 |
フライヤ (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
18 Mar 2019 | 18 Mar 2019 | |||
21 Jan 2019 | 21 Jan 2019 | |||
19 Mar 2021 | 19 Mar 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (1)
Resource title | Latest update | |||
---|---|---|---|---|
01 Aug 2018 | 01 Aug 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 29 Jan 2020 | 29 Jan 2020 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 17 Feb 2017 | 17 Feb 2017 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 May 2018 | 23 May 2018 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM32F769AIY6TR | 量産中 | WLCSP 180 6.1x5.6x0.6 P 0.4 mm | インダストリアル | Ecopack2 |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32F769AIY6TR | 1 distributors | Buy Direct | 量産中 | 3A991A2 | NEC | Tape And Reel | WLCSP 180 6.1x5.6x0.6 P 0.4 mm | -40 | 85 | TAIWAN | 12 | 2 | 16 | - | - | 2 | - | 128 | 3 | - | 5 | 3 | 4 | 4 | - | - | 7.024 / 10k | 詳細情報 Country of Origin: TAIWAN Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): 16 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 2 Comparator: - I/Os (High Current): 128 CAN: 3 CAN FD (typ): - SPI (typ): 5 I2S (typ): 3 USART (typ): 4 UART (typ): 4 Integrated op-amps: - SMPS: - |
(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。