CATEGORIES

マイクロコントローラ & マイクロプロセッサ Minimize menu

STM32G0シリーズ

概要
製品セレクタ
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
eDesignSuite

エントリ・レベルのArm® Cortex®-M0+搭載32bitマイクロコントローラSTM32G0

STM32G0シリーズは、Arm® Cortex®-M0+プロセッサを搭載し、優れた電力効率、機能性、セキュリティを提供するとともに、小型化も可能にするエントリ・クラスの32bitマイコンです。CPUの最大動作周波数は64MHzで、標準的なエントリレベルのマイコンからのアップグレードや、8bit / 16bitマイコンの置き換えに最適です。

  • STM32G0x0バリュー・ラインは、従来の8bit / 16bitマイコンの置き換えが可能な高いコストパフォーマンスを持っています。また、豊富なペリフェラルは、さまざまなアプリケーションに応用可能で、ハードウェア、ソフトウェアのプラットフォームの構築に最適です。
  • STM32G0x1ラインは、アナログ機能とともにセキュリティ機能もアップグレードすることで、IoT機器への応用範囲を拡げます。メモリ容量、電圧、パッケージの幅広いオプションが用意され、コスト重視のアプリケーションの柔軟性を高めます。

STM32G0シリーズは1つのアーキテクチャで、すべてに対応するというコンセプトを実現し、プラットフォームの構築により長期的な開発コストの削減に貢献します。

高効率で堅牢かつシンプルなSTM32G0シリーズは、16KB~512KBのFlashメモリを選択でき、8ピン~100ピンのパッケージで提供されるため、幅広いアプリケーションや市場ニーズに対応可能です。

Discover STM32G0 latest news on ST blog

How to get started on the 8-pin STM32G0 MCU

How to get started on the 8-pin STM32G0 MCU
  • Install our STM32CubeMX graphical software configuration tool supporting pinout configuration, code generation and a power-consumption calculator.
  • Get started with one of the many examples provided or build your own project!

Need help ? A full range of online courses for STM32G0 MCUs, instructions and specific information are available to support your application development