製品概要
概要
The STM32G431x6/x8/xB devices are based on the high-performance Arm® Cortex®-M4 32-bit RISC core. They operate at a frequency of up to 170 MHz. The Cortex-M4 core features a single-precision floating-point unit (FPU), which supports all the Arm single-precision data-processing instructions and all the data types. It also implements a full set of DSP (digital signal processing) instructions and a memory protection unit (MPU) which enhances the application’s security.These devices embed high-speed memories (128 Kbytes of Flash memory, and 32 Kbytes of SRAM), an extensive range of enhanced I/Os and peripherals connected to two APB buses, two AHB buses and a 32-bit multi-AHB bus matrix.
The devices also embed several protection mechanisms for embedded Flash memory and SRAM: readout protection, write protection, securable memory area and proprietary code readout protection.
The devices embed peripherals allowing mathematical/arithmetic function acceleration (CORDIC for trigonometric functions and FMAC unit for filter functions).
They offer two fast 12-bit ADCs (5 Msps), four comparators, three operational amplifiers, four DAC channels (2 external and 2 internal), an internal voltage reference buffer, a low-power RTC, one general-purpose 32-bit timers, two 16-bit PWM timers dedicated to motor control, seven general-purpose 16-bit timers, and one 16-bit low-power timer.
They also feature standard and advanced communication interfaces such as:
- Three I2Cs
- Three SPIs multiplexed with two half duplex I2Ss
- Three USARTs, one UART and one low-power UART.
- One FDCAN
- One SAI
- USB device
- UCPD
The devices operate in the -40 to +85 °C (+105 °C junction) and -40 to +125 °C (+130 °C junction) temperature ranges from a 1.71 to 3.6 V power supply. A comprehensive set of power-saving modes allows the design of low-power applications.
Some independent power supplies are supported including an analog independent supply input for ADC, DAC, OPAMPs and comparators. A VBAT input allows backup of the RTC and the registers.
The STM32G431x6/x8/xB family offers 9 packages from 32-pin to 100-pin.
-
特徴
- Core: Arm® 32-bit Cortex®-M4 CPU with FPU, Adaptive real-time accelerator (ART Accelerator) allowing 0-wait-state execution from Flash memory, frequency up to 170 MHz with 213 DMIPS, MPU, DSP instructions
- Operating conditions:
- VDD, VDDA voltage range: 1.71 V to 3.6 V
- Mathematical hardware accelerators
- CORDIC for trigonometric functions acceleration
- FMAC: filter mathematical accelerator
- Memories
- 128 Kbytes of Flash memory with ECC support, proprietary code readout protection (PCROP), securable memory area, 1 Kbyte OTP
- 22 Kbytes of SRAM, with hardware parity check implemented on the first 16 Kbytes
- Routine booster: 10 Kbytes of SRAM on instruction and data bus, with hardware parity check (CCM SRAM)
- Reset and supply management
- Power-on/power-down reset (POR/PDR/BOR)
- Programmable voltage detector (PVD)
- Low-power modes: sleep, stop, standby and shutdown
- VBAT supply for RTC and backup registers
- Clock management
- 4 to 48 MHz crystal oscillator
- 32 kHz oscillator with calibration
- Internal 16 MHz RC with PLL option (± 1%)
- Internal 32 kHz RC oscillator (± 5%)
- Up to 86 fast I/Os
- All mappable on external interrupt vectors
- Several I/Os with 5 V tolerant capability
- Interconnect matrix
- 12-channel DMA controller
- 2 x ADCs 0.25 µs (up to 23 channels). Resolution up to 16-bit with hardware oversampling, 0 to 3.6 V conversion range
- 4 x 12-bit DAC channels
- 2 x buffered external channels 1 MSPS
- 2 x unbuffered internal channels 15 MSPS
- 4 x ultra-fast rail-to-rail analog comparators
- 3 x operational amplifiers that can be used in PGA mode, all terminals accessible
- Internal voltage reference buffer (VREFBUF) supporting three output voltages (2.048 V, 2.5 V, 2.9 V)
- 14 timers:
- 1 x 32-bit timer and 2 x 16-bit timers with up to four IC/OC/PWM or pulse counter and quadrature (incremental) encoder input
- 2 x 16-bit 8-channel advanced motor control timers, with up to 8 x PWM channels, dead time generation and emergency stop
- 1 x 16-bit timer with 2 x IC/OCs, one OCN/PWM, dead time generation and emergency stop
- 2 x 16-bit timers with IC/OC/OCN/PWM, dead time generation and emergency stop
- 2 x watchdog timers (independent, window)
- 1 x SysTick timer: 24-bit downcounter
- 2 x 16-bit basic timers
- 1 x low-power timer
- Calendar RTC with alarm, periodic wakeup from stop/standby
- Communication interfaces
- 1 x FDCAN controller supporting flexible data rate
- 3 x I2C Fast mode plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from stop
- 4 x USART/UARTs (ISO 7816 interface, LIN, IrDA, modem control)
- 1 x LPUART
- 3 x SPIs, 4 to 16 programmable bit frames, 2 x with multiplexed half duplex I2S interface
- 1 x SAI (serial audio interface)
- USB 2.0 full-speed interface with LPM and BCD support
- IRTIM (infrared interface)
- USB Type-C™ /USB power delivery controller (UCPD)
- True random number generator (RNG)
- CRC calculation unit, 96-bit unique ID
- Development support: serial wire debug (SWD), JTAG, Embedded Trace Macrocell™
回路ダイアグラム
関連製品

注目ビデオ
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2021 | 22 Feb 2021 |
アプリケーションノート (5 of 40)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 May 2019 | 09 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
07 Oct 2019 | 07 Oct 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
07 Oct 2019 | 07 Oct 2019 | |||
24 May 2019 | 24 May 2019 | |||
24 May 2019 | 24 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
17 Dec 2019 | 17 Dec 2019 | |||
28 Nov 2019 | 28 Nov 2019 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
13 Feb 2020 | 13 Feb 2020 | |||
09 Jul 2020 | 09 Jul 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
10 May 2019 | 10 May 2019 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 Jun 2020 | 09 Jun 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
19 Feb 2021 | 19 Feb 2021 | |||
27 Aug 2020 | 27 Aug 2020 | |||
15 Oct 2019 | 15 Oct 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
11 Feb 2021 | 11 Feb 2021 | |||
29 May 2020 | 29 May 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Feb 2021 | 09 Feb 2021 |
プログラミング・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Apr 2021 | 20 Apr 2021 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 29)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
22 Jun 2020 | 22 Jun 2020 | |||
22 Jun 2020 | 22 Jun 2020 | |||
27 May 2019 | 27 May 2019 | |||
23 Feb 2018 | 23 Feb 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
11 Mar 2021 | 11 Mar 2021 | |||
05 Jun 2018 | 05 Jun 2018 | |||
19 Apr 2021 | 19 Apr 2021 | |||
29 Jul 2019 | 29 Jul 2019 | |||
30 Nov 2020 | 30 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Jul 2018 | 10 Jul 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
27 Aug 2020 | 27 Aug 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
14 Feb 2020 | 14 Feb 2020 |
プレゼンテーション (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Mar 2021 | 18 Mar 2021 | |||
11 Mar 2021 | 11 Mar 2021 |
フライヤ (4)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
27 Jan 2021 | 27 Jan 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 08 Sep 2020 | 08 Sep 2020 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Feb 2021 | 15 Feb 2021 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 15 Feb 2021 | 15 Feb 2021 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM32G431C8T6 | 量産中 | LQFP 48 7x7x1.4 mm | インダストリアル | Ecopack2 | |
STM32G431C8T6TR | 量産中 | LQFP 48 7x7x1.4 mm | インダストリアル | Ecopack2 | |
STM32G431C8U3 | 量産中 | UFQFPN 48 7x7x0.55 mm | インダストリアル | Ecopack2 | |
STM32G431C8U6 | 量産中 | UFQFPN 48 7x7x0.55 mm | インダストリアル | Ecopack2 | |
STM32G431C8T6
Package:
LQFP 48 7x7x1.4 mmMaterial Declaration**:
STM32G431C8T6TR
Package:
LQFP 48 7x7x1.4 mmMaterial Declaration**:
STM32G431C8U3
Package:
UFQFPN 48 7x7x0.55 mmMaterial Declaration**:
STM32G431C8U6
Package:
UFQFPN 48 7x7x0.55 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32G431C8T6TR | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tape And Reel | LQFP 48 7x7x1.4 mm | -40 | 85 | CHINA | 10 | 1 | 17 | - | - | 4 | 4 | 38 | - | 1 | 3 | 2 | 3 | - | 3 | - | 2.0194 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 10 Timers (typ) (32-bit): 1 Number of Channels (typ): 17 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 4 Comparator: 4 I/Os (High Current): 38 CAN: - CAN FD (typ): 1 SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): - Integrated op-amps: 3 SMPS: - | ||
STM32G431C8U3 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tray | UFQFPN 48 7x7x0.55 mm | -40 | 125 | CHINA | 10 | 1 | 18 | - | - | 4 | 4 | 42 | - | 1 | 3 | 2 | 3 | - | 3 | - | 2.0865 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 10 Timers (typ) (32-bit): 1 Number of Channels (typ): 18 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 4 Comparator: 4 I/Os (High Current): 42 CAN: - CAN FD (typ): 1 SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): - Integrated op-amps: 3 SMPS: - | ||
STM32G431C8U6 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tray | UFQFPN 48 7x7x0.55 mm | -40 | 85 | CHINA | 10 | 1 | 18 | - | - | 4 | 4 | 42 | - | 1 | 3 | 2 | 3 | - | 3 | - | 1.95 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 10 Timers (typ) (32-bit): 1 Number of Channels (typ): 18 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 4 Comparator: 4 I/Os (High Current): 42 CAN: - CAN FD (typ): 1 SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): - Integrated op-amps: 3 SMPS: - | ||
STM32G431C8T6 | 1 distributors | 量産中 | 3A991A2 | NEC | Tray | LQFP 48 7x7x1.4 mm | -40 | 85 | CHINA | 10 | 1 | 17 | - | - | 4 | 4 | 38 | - | 1 | 3 | 2 | 3 | - | 3 | - | 2.0194 / 10k | 詳細情報 Country of Origin: CHINA Timers (typ) (16-bit): 10 Timers (typ) (32-bit): 1 Number of Channels (typ): 17 Number of Channels (typ): - Number of Channels (typ): - D/A Converters (typ) (12-bit): 4 Comparator: 4 I/Os (High Current): 38 CAN: - CAN FD (typ): 1 SPI (typ): 3 I2S (typ): 2 USART (typ): 3 UART (typ): - Integrated op-amps: 3 SMPS: - |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
2.0194 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
2.0865 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
1.95 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
2.0194 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。