製品概要
概要
STM32H745xI/G devices are based on the high-performance Arm® Cortex®-M7 and Cortex®-M4 32-bit RISC cores. The Cortex®-M7 core operates at up to 480 MHz and the Cortex®-M4 core at up to 240 MHz. Both cores feature a floating point unit (FPU) which supports Arm® single- and double-precision (Cortex®-M7 core) operations and conversions (IEEE 754 compliant), including a full set of DSP instructions and a memory protection unit (MPU) to enhance application security. STM32H745xI/G devices incorporate high-speed embedded memories with a dual-bank Flash memory of up to 2 Mbytes, up to 1 Mbyte of RAM (including 192 Kbytes of TCM RAM, up to 864 Kbytes of user SRAM and 4 Kbytes of backup SRAM), as well as an extensive range of enhanced I/Os and peripherals connected to APB buses, AHB buses, 2x32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memory access.All the devices offer three ADCs, two DACs, two ultra-low power comparators, a low-power RTC, a high-resolution timer, 12 general-purpose 16-bit timers, two PWM timers for motor control, five low-power timers, a true random number generator (RNG). The devices support four digital filters for external sigma-delta modulators (DFSDM). They also feature standard and advanced communication interfaces.
-
特徴
- Dual core
- 32-bit Arm® Cortex®-M7 core with double-precision FPU and L1 cache: 16 Kbytes of data and 16 Kbytes of instruction cache; frequency up to 480 MHz, MPU, 1027 DMIPS/ 2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
- 32-bit Arm® 32-bit Cortex®-M4 core with FPU, Adaptive real-time accelerator (ART Accelerator™) for internal Flash memory and external memories, frequency up to 240 MHz, MPU, 300 DMIPS/1.25 DMIPS /MHz (Dhrystone 2.1), and DSP instructions
- Memories
- Up to 2 Mbytes of Flash memory with read-while-write support
- 1 Mbyte of RAM: 192 Kbytes of TCM RAM (inc. 64 Kbytes of ITCM RAM + 128 Kbytes of DTCM RAM for time critical routines), 864 Kbytes of user SRAM, and 4 Kbytes of SRAM in Backup domain
- Dual mode Quad-SPI memory interface running up to 133 MHz
- Flexible external memory controller with up to 32-bit data bus: SRAM, PSRAM, SDRAM/LPSDR SDRAM, NOR/NAND Flash memory clocked up to 125 MHz in Synchronous mode
- CRC calculation unit
- セキュリティ
- ROP, PC-ROP, active tamper
- General-purpose input/outputs
- Up to 168 I/O ports with interrupt capability
- Reset and power management
- 3 separate power domains which can be independently clock-gated or switched off:
- D1: high-performance capabilities
- D2: communication peripherals and timers
- D3: reset/clock control/power management
- 1.62 to 3.6 V application supply and I/Os
- POR, PDR, PVD and BOR
- Dedicated USB power embedding a 3.3 V internal regulator to supply the internal PHYs
- Embedded regulator (LDO) to supply the digital circuitry
- High power-efficiency SMPS step-down converter regulator to directly supply VCORE and/or external circuitry
- Voltage scaling in Run and Stop mode (6 configurable ranges)
- Backup regulator (~0.9 V)
- Voltage reference for analog peripheral/VREF+
- 1.2 to 3.6 V VBAT supply
- Low-power modes: Sleep, Stop, Standby and VBAT supporting battery charging
- 3 separate power domains which can be independently clock-gated or switched off:
- Low-power consumption
- VBAT battery operating mode with charging capability
- CPU and domain power state monitoring pins
- 2.95 μA in Standby mode (Backup SRAM OFF, RTC/LSE ON)
- Clock management
- Internal oscillators: 64 MHz HSI, 48 MHz HSI48, 4 MHz CSI, 32 kHz LSI
- External oscillators: 4-48 MHz HSE, 32.768 kHz LSE
- 3× PLLs (1 for the system clock, 2 for kernel clocks) with Fractional mode
- Interconnect matrix
- 4 DMA controllers to unload the CPU
- 1× high-speed master direct memory access controller (MDMA) with linked list support
- 2× dual-port DMAs with FIFO
- 1× basic DMA with request router capabilities
- Up to 35 communication peripherals
- 4× I2Cs FM+ interfaces (SMBus/PMBus)
- 4× USARTs/4x UARTs (ISO7816 interface, LIN, IrDA, up to 12.5 Mbit/s) and 1x LPUART
- 6× SPIs, 3 with muxed duplex I2S audio class accuracy via internal audio PLL or external clock, 1x I2S in LP domain (up to 150 MHz)
- 4x SAIs (serial audio interface)
- SPDIFRX interface
- SWPMI single-wire protocol master I/F
- MDIO Slave interface
- 2× SD/SDIO/MMC interfaces (up to 125 MHz)
- 2× CAN controllers: 2 with CAN FD, 1 with time-triggered CAN (TT-CAN)
- 2× USB OTG interfaces (1FS, 1HS/FS) crystal-less solution with LPM and BCD
- Ethernet MAC interface with DMA controller
- HDMI-CEC
- 8- to 14-bit camera interface (up to 80 MHz)
- 11 analog peripherals
- 3× ADCs with 16-bit max. resolution (up to 36 channels, up to 3.6 MSPS)
- 1× temperature sensor
- 2× 12-bit D/A converters (1 MHz)
- 2× ultra-low-power comparators
- 2× operational amplifiers (7.3 MHz bandwidth)
- 1× digital filters for sigma delta modulator (DFSDM) with 8 channels/4 filters
- Graphics
- LCD-TFT controller up to XGA resolution
- Chrom-ART graphical hardware Accelerator™ (DMA2D) to reduce CPU load
- Hardware JPEG Codec
- Up to 22 timers and watchdogs
- 1× high-resolution timer (2.1 ns max resolution)
- 2× 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input (up to 240 MHz)
- 2× 16-bit advanced motor control timers (up to 240 MHz)
- 10× 16-bit general-purpose timers (up to 240 MHz)
- 5× 16-bit low-power timers (up to 240 MHz)
- 4× watchdogs (independent and window)
- 2× SysTick timers
- RTC with sub-second accuracy and hardware calendar
- Debug mode
- SWD & JTAG interfaces
- 4-Kbyte Embedded Trace Buffer
- True random number generators (3 oscillators each)
- 96-bit unique ID
- Optional support of extended temperature range up to 125 °C (specific part numbers)
- Dual core
回路ダイアグラム
関連製品

注目ビデオ
Recommended Tools & Software
All tools & software
All resources
Resource title | Latest update |
---|
製品スペック (1)
Resource title | Latest update | |||
---|---|---|---|---|
05 Sep 2019 | 05 Sep 2019 |
アプリケーションノート (5 of 48)
Resource title | Latest update | |||
---|---|---|---|---|
08 Jul 2020 | 08 Jul 2020 | |||
09 May 2019 | 09 May 2019 | |||
11 Jul 2017 | 11 Jul 2017 | |||
03 Dec 2020 | 03 Dec 2020 | |||
09 Jan 2020 | 09 Jan 2020 | |||
19 Sep 2019 | 19 Sep 2019 | |||
07 Oct 2019 | 07 Oct 2019 | |||
18 Nov 2019 | 18 Nov 2019 | |||
16 Jul 2019 | 16 Jul 2019 | |||
30 Nov 2018 | 30 Nov 2018 | |||
21 Jan 2020 | 21 Jan 2020 | |||
05 Apr 2018 | 05 Apr 2018 | |||
23 Mar 2020 | 23 Mar 2020 | |||
09 Jan 2020 | 09 Jan 2020 | |||
11 Jul 2017 | 11 Jul 2017 | |||
24 Dec 2019 | 24 Dec 2019 | |||
06 Sep 2019 | 06 Sep 2019 | |||
17 Dec 2020 | 17 Dec 2020 | |||
20 Apr 2020 | 20 Apr 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
17 Jul 2019 | 17 Jul 2019 | |||
19 Nov 2020 | 19 Nov 2020 | |||
15 Jul 2020 | 15 Jul 2020 | |||
07 Mar 2018 | 07 Mar 2018 | |||
13 Feb 2020 | 13 Feb 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
04 Dec 2020 | 04 Dec 2020 | |||
28 Jun 2018 | 28 Jun 2018 | |||
05 Nov 2020 | 05 Nov 2020 | |||
09 Jun 2020 | 09 Jun 2020 | |||
19 Feb 2019 | 19 Feb 2019 | |||
15 Oct 2020 | 15 Oct 2020 | |||
25 Sep 2019 | 25 Sep 2019 | |||
28 Jan 2021 | 28 Jan 2021 | |||
18 Aug 2020 | 18 Aug 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
30 Jun 2020 | 30 Jun 2020 | |||
21 Jul 2020 | 21 Jul 2020 | |||
17 Nov 2020 | 17 Nov 2020 | |||
25 Feb 2021 | 25 Feb 2021 | |||
02 Jul 2019 | 02 Jul 2019 | |||
11 Oct 2019 | 11 Oct 2019 | |||
23 Apr 2019 | 23 Apr 2019 | |||
02 Nov 2020 | 02 Nov 2020 | |||
29 Nov 2019 | 29 Nov 2019 | |||
01 Sep 2020 | 01 Sep 2020 | |||
14 Feb 2020 | 14 Feb 2020 | |||
11 Jul 2017 | 11 Jul 2017 |
技術ノート & 解説 (5 of 6)
Resource title | Latest update | |||
---|---|---|---|---|
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 | |||
11 Jul 2017 | 11 Jul 2017 |
リファレンス・マニュアル (1)
Resource title | Latest update | |||
---|---|---|---|---|
27 Feb 2020 | 27 Feb 2020 |
プログラミング・マニュアル (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 | |||
20 Jun 2019 | 20 Jun 2019 |
エラッタ・シート (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 May 2019 | 17 May 2019 |
Design Notes & Tips (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2018 | 19 Sep 2018 |
ツール&ソフトウェア用アプリケーション・ノート (5 of 28)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2020 | 10 Dec 2020 | |||
23 Feb 2018 | 23 Feb 2018 | |||
10 Dec 2020 | 10 Dec 2020 | |||
06 Apr 2018 | 06 Apr 2018 | |||
24 Jul 2020 | 24 Jul 2020 | |||
14 Dec 2020 | 14 Dec 2020 | |||
24 Jul 2020 | 24 Jul 2020 | |||
29 Oct 2019 | 29 Oct 2019 | |||
19 Apr 2021 | 19 Apr 2021 | |||
30 Nov 2020 | 30 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
04 Sep 2020 | 04 Sep 2020 | |||
13 Aug 2020 | 13 Aug 2020 | |||
14 Jan 2020 | 14 Jan 2020 | |||
28 Nov 2019 | 28 Nov 2019 | |||
07 Mar 2019 | 07 Mar 2019 | |||
02 Apr 2020 | 02 Apr 2020 | |||
19 Feb 2021 | 19 Feb 2021 | |||
07 Aug 2020 | 07 Aug 2020 | |||
30 Jun 2020 | 30 Jun 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
17 Sep 2020 | 17 Sep 2020 | |||
04 Aug 2020 | 04 Aug 2020 | |||
28 May 2019 | 28 May 2019 | |||
20 Nov 2020 | 20 Nov 2020 | |||
10 Dec 2020 | 10 Dec 2020 | |||
14 Feb 2020 | 14 Feb 2020 |
プレゼンテーション (5)
Resource title | Latest update | |||
---|---|---|---|---|
21 Jan 2020 | 21 Jan 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
19 Mar 2021 | 19 Mar 2021 | |||
28 Jan 2021 | 28 Jan 2021 | |||
29 Sep 2020 | 29 Sep 2020 |
フライヤ (3)
Resource title | Latest update | |||
---|---|---|---|---|
21 Dec 2020 | 21 Dec 2020 | |||
19 Mar 2021 | 19 Mar 2021 | |||
16 Mar 2021 | 16 Mar 2021 |
パンフレット (2)
Resource title | Latest update | |||
---|---|---|---|---|
01 Oct 2020 | 01 Oct 2020 | |||
28 Oct 2020 | 28 Oct 2020 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
System View Description (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 18 Feb 2021 | 18 Feb 2021 |
IBIS models (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 12 Jun 2020 | 12 Jun 2020 |
BSDL files (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 19 May 2020 | 19 May 2020 |
品質 & 信頼性
製品型番 | Marketing Status | パッケージ | グレード | RoHSコンプライアンスグレード | 材料宣誓書** |
---|---|---|---|---|---|
STM32H745IGK6 | 量産中 | UFBGA 176+25 10x10x0.6 P 0.65 mm | インダストリアル | Ecopack2 | |
STM32H745IGT6 | 量産中 | LQFP 176 24x24x1.4 mm | インダストリアル | Ecopack2 | |
STM32H745IGK6
Package:
UFBGA 176+25 10x10x0.6 P 0.65 mmMaterial Declaration**:
STM32H745IGT6
Package:
LQFP 176 24x24x1.4 mmMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
サンプル & 購入
製品型番 | 販売代理店から購入 | STから購入 | 製品ステータス | ECCN (US) | ECCN (EU) | 梱包タイプ | パッケージ | 温度(℃) | Country of Origin | Timers (typ) (16-bit) | Timers (typ) (32-bit) | Number of Channels (typ) | Number of Channels (typ) | Number of Channels (typ) | D/A Converters (typ) (12-bit) | Comparator | I/Os (High Current) | CAN | CAN FD (typ) | SPI (typ) | I2S (typ) | USART (typ) | UART (typ) | Integrated op-amps | SMPS | Budgetary Price (US$)*/Qty | 詳細情報 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小 | 最大 | ||||||||||||||||||||||||||||
STM32H745IGT6 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tray | LQFP 176 24x24x1.4 mm | -40 | 85 | TAIWAN | 12 | 2 | - | - | 28 | 2 | 2 | 121 | - | 2 | 6 | 3 | 4 | 4 | 2 | - | 7.4281 / 10k | 詳細情報 Country of Origin: TAIWAN Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): - Number of Channels (typ): - Number of Channels (typ): 28 D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 121 CAN: - CAN FD (typ): 2 SPI (typ): 6 I2S (typ): 3 USART (typ): 4 UART (typ): 4 Integrated op-amps: 2 SMPS: - | ||
STM32H745IGK6 | 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください | 量産中 | 3A991A2 | NEC | Tray | UFBGA 176+25 10x10x0.6 P 0.65 mm | -40 | 85 | PHILIPPINES | 12 | 2 | - | - | 36 | 2 | 2 | 128 | - | 2 | 6 | 3 | 4 | 4 | 2 | - | 7.7091 / 10k | 詳細情報 Country of Origin: PHILIPPINES Timers (typ) (16-bit): 12 Timers (typ) (32-bit): 2 Number of Channels (typ): - Number of Channels (typ): - Number of Channels (typ): 36 D/A Converters (typ) (12-bit): 2 Comparator: 2 I/Os (High Current): 128 CAN: - CAN FD (typ): 2 SPI (typ): 6 I2S (typ): 3 USART (typ): 4 UART (typ): 4 Integrated op-amps: 2 SMPS: - |
製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
7.4281 / 10k製品ステータス
量産中ECCN (US)
3A991A2Budgetary Price (US$)*/Qty
7.7091 / 10k(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。