STM32H7A3RG

量産中

High-performance and DSP with DP-FPU, Arm Cortex-M7 MCU with 1MBytes of Flash memory, 1376 KB SRAM, 280 MHz CPU, L1 cache, graphic accelerations, external memory interfaces and large set of peripherals

データシートのダウンロード
概要
Online design
サンプル & 購入
ソリューション
ドキュメント
CADリソース
ツール & ソフトウェア
品質 & 信頼性
はじめる
Partner products
Sales Briefcase

製品概要

概要

STM32H7A3xI/G devices are based on the high-performance Arm® Cortex®-M7 32-bit RISC core operating at up to 280 MHz. The Cortex® -M7 core features a floating point unit (FPU) which supports Arm® double-precision (IEEE 754 compliant) and single-precision data-processing instructions and data types. STM32H7A3xI/G devices support a full set of DSP instructions and a memory protection unit (MPU) to enhance application security. STM32H7A3xI/G devices incorporate high-speed embedded memories with a dual-bank Flash memory up to 2 Mbytes, around 1.4 Mbyte of RAM (including 192 Kbytes of TCM RAM, 1.18 Mbytes of user SRAM and 4 Kbytes of backup SRAM), as well as an extensive range of enhanced I/Os and peripherals connected to four APB buses, three AHB buses, a 32-bit multi-AHB bus matrix and a multi layer AXI interconnect supporting internal and external memory access.
All the devices offer two ADCs, two DACs (one dual and one single DAC), two ultra-low power comparators, a low-power RTC, 12 general-purpose 16-bit timers, two PWM timers for motor control, three low-power timers, a true random number generator (RNG). The devices support nine digital filters for external sigma delta modulators (DFSDM). They also feature standard and advanced communication interfaces.
  • 特徴

    • コア
      • 32-bit Arm® Cortex®-M7 core with double-precision FPU and L1 cache: 16 Kbytes of data and 16 Kbytes of instruction cache allowing to fill one cache line in a single access from the 128-bit embedded Flash memory; frequency up to 280 MHz, MPU, 599 DMIPS/ 2.14 DMIPS/MHz (Dhrystone 2.1), and DSP instructions
    • Memories
      • Up to 2 Mbytes of Flash memory with read while write support, plus 1 Kbyte of OTP
      • ~1.4 Mbytes of RAM: 192 Kbytes of TCM RAM (inc. 64 Kbytes of ITCM RAM + 128 Kbytes of DTCM RAM for time critical routines), 1.18 Mbytes of user SRAM, and 4 Kbytes of SRAM in Backup domain
      • 2x Octo-SPI memory interfaces with on-the-fly decryption, I/O multiplexing and support for serial PSRAM/NOR, Hyper RAM/Flash frame formats, running up to 140 MHz in SRD mode and up to 110 MHz in DTR mode
      • Flexible external memory controller with up to 32-bit data bus:
        • SRAM, PSRAM, NOR Flash memory clocked up to 125 MHz in Synchronous mode
        • SDRAM/LPSDR SDRAM,
        • 8/16-bit NAND Flash memory
      • CRC calculation unit
    • セキュリティ
      • ROP, PC-ROP, active tamper, secure firmware upgrade support
    • General-purpose input/outputs
      • Up to 168 I/O ports with interrupt capability
        • Fast I/Os capable of up to 133 MHz
        • Up to 164 5 V-tolerant I/Os
    • Low-power consumption
      • Stop: down to 32 µA with full RAM retention
      • Standby: 2.8 µA (Backup SRAM OFF, RTC/LSE ON, PDR OFF)
      • VBAT: 0.8 µA with RTC and LSE ON
    • Clock management
      • Internal oscillators: 64 MHz HSI, 48 MHz RC, 4 MHz CSI, 32 kHz LSI
      • External oscillators: 4-50 MHz HSE, 32.768 kHz LSE
      • 3× PLLs (1 for the system clock, 2 for kernel clocks) with fractional mode
    • Reset and power management
      • 2 separate power domains, which can be independently clock gated to maximize power efficiency:
        • CPU domain (CD) for Arm® Cortex® core and its peripherals , which can be independently switched in Retention mode
        • mart run domain (SRD) for reset and clock control, power management and some peripherals
      • 1.62 to 3.6 V application supply and I/Os
      • POR, PDR, PVD and BOR
      • Dedicated USB power embedding a 3.3 V internal regulator to supply the internal PHYs
      • Dedicated MMC power supply
      • High power efficiency SMPS step-down converter regulator to directly supply VCORE or an external circuitry
      • Embedded regulator (LDO) with configurable scalable output to supply the digital circuitry
      • Voltage scaling in Run and Stop mode
      • Backup regulator (~0.9 V)
      • Low-power modes: Sleep, Stop and Standby
      • VBAT battery operating mode with charging capability
      • CPU and domain power state monitoring pins
    • Interconnect matrix
    • 5 DMA controllers to unload the CPU
      • 1× high-speed general-purpose master direct memory access controller (MDMA)
      • 2× dual-port DMAs with FIFO and request router capabilities
      • 1× basic DMA with request router capabilities
      • 1x basic DMA dedicated to DFSDM
    • Up to 35 communication peripherals
      • 4× I2C FM+ interfaces (SMBus/PMBus)
      • 5× USART/5x UARTs (ISO7816 interface, LIN, IrDA, modem control) and 1x LPUART
      • 6× SPIs, including 4 with muxed full-duplex I2S audio class accuracy via internal audio PLL or external clock and 1 x SPI/I2S in LP domain (up to 125 MHz)
      • 2x SAIs (serial audio interface)
      • SPDIFRX interface
      • SWPMI single-wire protocol master I/F
      • MDIO Slave interface
      • 2× SD/SDIO/MMC interfaces (up to 133 MHz)
      • 2× CAN controllers: 2 with CAN FD, 1 with time-triggered CAN (TT-CAN)
      • 1× USB OTG interfaces (1HS/FS)
      • HDMI-CEC
      • 8- to 14-bit camera interface up to 80 MHz
      • 8-/16-bit parallel synchronous data input/output slave interface (PSSI)
    • 11 analog peripherals
      • 2× ADCs with 16-bit max. resolution (up to 24 channels, up to 3.6 MSPS)
      • 1× analog and 1x digital temperature sensors
      • 1× 12-bit single-channel DAC (in SRD domain) + 1× 12-bit dual-channel DAC
      • 2× ultra-low-power comparators
      • 2× operational amplifiers (8 MHz bandwidth)
      • 2× digital filters for sigma delta modulator (DFSDM), 1x with 8 channels/8 filters and 1x in SRD domain with 2 channels/1 filter
    • Graphics
      • LCD-TFT controller up to XGA resolution
      • Chrom-ART graphical hardware Accelerator (DMA2D) to reduce CPU load
      • Hardware JPEG Codec
      • Chrom-GRC™ (GFXMMU)
    • Up to 19 timers and 2 watchdogs
      • 2× 32-bit timers with up to 4 IC/OC/PWM or pulse counter and quadrature (incremental) encoder input (up to 280 MHz)
      • 2× 16-bit advanced motor control timers (up to 280 MHz)
      • 10× 16-bit general-purpose timers (up to 280 MHz)
      • 3× 16-bit low-power timers (up to 280 MHz)
      • 2× watchdogs (independent and window)
      • 1× SysTick timer
      • RTC with sub-second accuracy and hardware calendar
    • Debug mode
      • SWD & JTAG interfaces
      • 4 Kbytes Embedded Trace Buffer
    • 1x 32-bit, NIST SP 800-90B compliant, true random generator
    • 96-bit unique ID
    • All packages are ECOPACK2 compliant

回路ダイアグラム

推奨コンテンツ

All tools & software

    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      OpenMV Cam

      量産中

      The OnpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.

      コンポーネント & モジュール OpenMV
      OpenMV Cam

      概要:

      The OnpenMV Cam H7 is a small, low power, microcontroller board which allows you to easily implement applications using machine vision in the real-world.

      Serial NOR Flash, SLC NAND Flash, eMMC

      量産中

      Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications

      コンポーネント & モジュール Macronix
      Serial NOR Flash, SLC NAND Flash, eMMC

      概要:

      Macronix delivers high quality, innovative and performance driven range of Non-Volatile products such as NOR Flash SLC NAND Flash and eMMC, ideal for diverse applications from computing, consumer, networking to industrial, automotive, and Internet of Things. A wide product offering suitable for Data and Code storage, Execution-in-Place and Energy-efficient applications
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      Ac6-consulting

      量産中

      Engineering Services from AC6 Consulting.

      エンジニアリング・サービス AC6
      Ac6-consulting

      概要:

      Engineering Services from AC6 Consulting.

      Artificial Intelligence Design

      量産中

      Support and innovation to STMicroelectronics newest AI technologies

      エンジニアリング・サービス SIANA Systems
      Artificial Intelligence Design

      概要:

      Support and innovation to STMicroelectronics newest AI technologies

      Connectivity

      量産中

      Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.

      エンジニアリング・サービス Witekio
      Connectivity

      概要:

      Witekio's engineers are experts in connectivty. With their assistance, STMicroelectronics customers can connect anything to anything, using a wide range of technologies.

      Crank Professional Services

      量産中

      Engineering Services from Crank Software for embedded GUI development.

      エンジニアリング・サービス Crank Software
      Crank Professional Services

      概要:

      Engineering Services from Crank Software for embedded GUI development.

      Electronics Design and Hardware Design

      量産中

      Prevas has high experience in advanced electronic design from many successful projects

      エンジニアリング・サービス Prevas
      Electronics Design and Hardware Design

      概要:

      Prevas has high experience in advanced electronic design from many successful projects

      Embedded Hardware Design and Development

      量産中

      Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.

      エンジニアリング・サービス RoweBots
      Embedded Hardware Design and Development

      概要:

      Embedded Hardware Design and Development Service is determined on a custom basis, please contact us to get a quote.

      Embedded Office Safety Mentoring

      量産中

      Safety Mentoring.

      エンジニアリング・サービス Embedded Office
      Embedded Office Safety Mentoring

      概要:

      Safety Mentoring.

      Embedded Office Safety Platform

      量産中

      Safety Platform.

      エンジニアリング・サービス Embedded Office
      Embedded Office Safety Platform

      概要:

      Safety Platform.

      Embedded Software Design and Development

      量産中

      Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.

      エンジニアリング・サービス RoweBots
      Embedded Software Design and Development

      概要:

      Embedded Software Design and Development Service is determined on a custom basis, please contact us to get a quote.

      Embedded systems and intelligent sensors

      量産中

      With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business

      エンジニアリング・サービス Prevas
      Embedded systems and intelligent sensors

      概要:

      With high level of expertise within Embedded system and intellignet sensors, Prevas can help Customers to become succesful in their business

      FAE Engineering Services

      量産中

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      エンジニアリング・サービス FAE Technology
      FAE Engineering Services

      概要:

      Engineering services on the SensorTile.box surch as Plastic housing, HW and SW/App customizations and boards Manufacturing.

      Hardware and firmware design

      量産中

      Complete hardware and firmware design for all applications

      エンジニアリング・サービス SIANA Systems
      Hardware and firmware design

      概要:

      Complete hardware and firmware design for all applications

      Imagimob AI expertise

      量産中

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      エンジニアリング・サービス Imagimob
      Imagimob AI expertise

      概要:

      Imagimob AI is optimised for STM32 MCUs providing powerful applications on cost effective hardware.

      Industrial Linux

      量産中

      Industrial Longevity Open-Source Operating Systems.

      エンジニアリング・サービス Prevas
      Industrial Linux

      概要:

      Industrial Longevity Open-Source Operating Systems.

      Internet of Things

      量産中

      Prevas has many years of experience in supporting various industries with solutions in connected devices.

      エンジニアリング・サービス Prevas
      Internet of Things

      概要:

      Prevas has many years of experience in supporting various industries with solutions in connected devices.

      Life Science, product development of medical technology products

      量産中

      With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products

      エンジニアリング・サービス Prevas
      Life Science, product development of medical technology products

      概要:

      With 30 years of experience from development in life science, Prevas is a skilled partner in the development of medical technology products

      Migration

      量産中

      Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.

      エンジニアリング・サービス Witekio
      Migration

      概要:

      Witekio's experts bring their knowledge and experience of embedded and IoT software systems to handle and control all migration stakes.

      Optimization

      量産中

      Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.

      エンジニアリング・サービス Witekio
      Optimization

      概要:

      Witekio's experts have developed a strong knowledge in complex technical software matters and can help optimize any specific performance aspects of your software.

      Project management expertise

      量産中

      Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.

      エンジニアリング・サービス Witekio
      Project management expertise

      概要:

      Witekio's teams are experienced in project management and help you choose and run methodologies most adapted to your project, be it Agile or Kanban, software factory, continuous integration.

      Smart Products - from idea to certified product

      量産中

      Prevas has high experience in advanced electronic design from many successful projects

      エンジニアリング・サービス Prevas
      Smart Products - from idea to certified product

      概要:

      Prevas has high experience in advanced electronic design from many successful projects

      Software system design and development

      量産中

      Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.

      エンジニアリング・サービス Witekio
      Software system design and development

      概要:

      Witekio helps innovators build the best software system for their device: choose the right technologies, build a stable and scalable architecture, develop all software layers.

      Support and Maintenance

      量産中

      Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.

      エンジニアリング・サービス RoweBots
      Support and Maintenance

      概要:

      Support to get all product examples running on the off the shelf supported hardware is included for all customers at no cost.

      System security

      量産中

      Witekio's experts secure all the software layers of embedded and IoT systems.

      エンジニアリング・サービス Witekio
      System security

      概要:

      Witekio's experts secure all the software layers of embedded and IoT systems.

      Tech consulting and UX

      量産中

      Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.

      エンジニアリング・サービス Witekio
      Tech consulting and UX

      概要:

      Witekio helps innovators ensure their device will meet its market by defining customer journey, prioritizing features, building roadmap and software system architecture.

      Technical expertise

      量産中

      As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.

      エンジニアリング・サービス Witekio
      Technical expertise

      概要:

      As a 17 years embedded and IoT software expert, Witekio helps innovators choose the right technologies for their innovative devices: OS, frameworks, apps, connectivity, Cloud solutions.

      Test, verification, quality and security

      量産中

      Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.

      エンジニアリング・サービス Prevas
      Test, verification, quality and security

      概要:

      Efficient test and verification are important issues for success and Prevas addresses those issues with our processes and solutions.
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      ARM Lauterbach µTrace

      量産中

      All-in-one debug and trace solution for Cortex-M.

      STM32マイクロコントローラ用デバッグ・ハードウェア Lauterbach
      ARM Lauterbach µTrace

      概要:

      All-in-one debug and trace solution for Cortex-M.

      ARM Lauterbach Combiprobe II

      量産中

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      STM32マイクロコントローラ用デバッグ・ハードウェア Lauterbach
      ARM Lauterbach Combiprobe II

      概要:

      Debugging of multicore microcontrollers consisting of Cortex-M cores and cores from other architecture.

      Arm Keil ULINKplus

      量産中

      High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O

      STM32マイクロコントローラ用デバッグ・ハードウェア Arm Keil
      Arm Keil ULINKplus

      概要:

      High-performance debug adapter, isolated, with JTAG, SWD, SWV, power measurement, and test I/O

      Arm Keil ULINKpro

      量産中

      High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)

      STM32マイクロコントローラ用デバッグ・ハードウェア Arm Keil
      Arm Keil ULINKpro

      概要:

      High-performance debug adapter via JTAG or SWD and streaming trace via SWV (data/event trace) or ETM (instruction trace)

      CYCLONE

      量産中

      Automated, Stand-Alone Production Programmer, Debug & Test.

      STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      CYCLONE

      概要:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      CYCLONE FX

      量産中

      Automated, Stand-Alone Production Programmer, Debug & Test.

      STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      CYCLONE FX

      概要:

      Automated, Stand-Alone Production Programmer, Debug & Test.

      FlashRunner 2.0

      量産中

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      STM32マイクロコントローラ用プログラミング・ハードウェア SMH Technologies
      FlashRunner 2.0

      概要:

      FlashRunner 2,0 is a universal, In-System Programming solution (ISP) available in 4 configurations: 4,8,12 and 16 channels which allows to program upto 16 targets - even different each other - in parallel (32 channels using the Demultiplexer tool).

      FlashRunner High Speed

      量産中

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      パートナー製ハードウェア開発ツール SMH Technologies
      FlashRunner High Speed

      概要:

      FlashRunner HS is a multi-end programming system. The typical programming system functions are shared between a central Control Unit and up to 8 peripheral Active Modules connected through a USB type-C cable (up to 3 meters long)

      FlashRunner LAN2.0 NXG

      量産中

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      パートナー製ハードウェア開発ツール SMH Technologies
      FlashRunner LAN2.0 NXG

      概要:

      FlashRunner LAN2.0 NeXt Generation is a universal, In-System Programming solution (ISP) available from 1 to 4 parallel channels and it is designed to be integrated in fixture, so is extremely compact and tiny

      Flasher ATE

      量産中

      Flasher ATE is a gang-programmer for mass production

      STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller
      Flasher ATE

      概要:

      Flasher ATE is a gang-programmer for mass production

      Flasher Portable Plus

      量産中

      Flasher Portable Plus is a battery driven programming system

      STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller
      Flasher Portable Plus

      概要:

      Flasher Portable Plus is a battery driven programming system

      Flasher Secure

      量産中

      Flasher Secure is a secure mass production programming system

      STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller
      Flasher Secure

      概要:

      Flasher Secure is a secure mass production programming system

      I-jet

      量産中

      Debug probe

      STM32マイクロコントローラ用デバッグ・ハードウェア IAR Systems
      I-jet

      概要:

      Debug probe

      I-jet Trace

      量産中

      Debug trace probe

      STM32マイクロコントローラ用デバッグ・ハードウェア IAR Systems
      I-jet Trace

      概要:

      Debug trace probe

      J-Link

      量産中

      Segger J-Link debug probe for STM32

      STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller
      J-Link

      概要:

      Segger J-Link debug probe for STM32

      J-Trace Pro for Cortex-M

      量産中

      SEGGER J-Trace Pro debug and trace probe

      STM32マイクロコントローラ用デバッグ・ハードウェア SEGGER Microcontroller
      J-Trace Pro for Cortex-M

      概要:

      SEGGER J-Trace Pro debug and trace probe

      Multilink ACP

      量産中

      Debug Probe for ARM devices.

      STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      Multilink ACP

      概要:

      Debug Probe for ARM devices.

      Multilink Universal FX

      量産中

      High-Speed Debug Probe for ARM and other devices.

      STM32マイクロコントローラ用デバッグ・ハードウェア P&E Microcomputer Systems
      Multilink Universal FX

      概要:

      High-Speed Debug Probe for ARM and other devices.

      ProMik MSP2150/2100Net

      量産中

      High Performance Production Programmer for High Speed Parallel Programming.

      パートナー製ハードウェア開発ツール ProMik
      ProMik MSP2150/2100Net

      概要:

      High Performance Production Programmer for High Speed Parallel Programming.

      ProMik SAP2100-AUTO

      量産中

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      パートナー製ハードウェア開発ツール ProMik
      ProMik SAP2100-AUTO

      概要:

      State-of-the-art semi automated work bench; based on MSP2100NET; suited for economic mass production; in-circuit on-board full parallel Flash memory programming; autarkic or host operated system; comfortable operator interface.

      Production Flash Programmer

      量産中

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.

      パートナー製ハードウェア開発ツール Elprotronic
      Production Flash Programmer

      概要:

      Flash and Gang Programmer for STM32, STM8, and BlueNRG MCUs.

      ST-LINK/V2

      量産中

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      STM32マイクロコントローラ用デバッグ・ハードウェア ST
      ST-LINK/V2

      概要:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      STLINK-V3SET

      量産中

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      STM32マイクロコントローラ用デバッグ・ハードウェア ST
      STLINK-V3SET

      概要:

      STLINK-V3 modular in-circuit debugger and programmer for STM32/STM8

      STM32HSM-V1

      量産中

      SAM for Secure Firmware Installation version 1 including STM32 preselection

      Security Hardware Development Tools --
      STM32HSM-V1

      概要:

      SAM for Secure Firmware Installation version 1 including STM32 preselection

      Secure Desktop Provisioner

      量産中

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      STM32マイクロコントローラ用プログラミング・ハードウェア Secure Thingz
      Secure Desktop Provisioner

      概要:

      Secure Desktop Provisioner enables provisioning of device keys securely together with programming a cryptographically secured application image.

      WriteNow! In-Circuit multiple Programmer

      量産中

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      STM32マイクロコントローラ用プログラミング・ハードウェア Algocraft
      WriteNow! In-Circuit multiple Programmer

      概要:

      WriteNow! Serie of In-System Programmers support large number of devices. WriteNow! Has compact size for easy ATE/Fixture integration.

      halec roloFlash 2

      量産中

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      STM32マイクロコントローラ用プログラミング・ハードウェア halec
      halec roloFlash 2

      概要:

      Mobile and fully scriptable stand-alone flash programmer, very easy field-usage.

      iC5000 On-chip Analyzer

      量産中

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      パートナー製ハードウェア開発ツール iSYSTEM
      iC5000 On-chip Analyzer

      概要:

      iC5000 belongs to iSYSTEM's premium embedded development tool family for single and multi-core development and testing.

      iC5700 On-chip Analyzer

      量産中

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.

      パートナー製ハードウェア開発ツール iSYSTEM
      iC5700 On-chip Analyzer

      概要:

      iC5700 is iSYSTEM's premium embedded development tool for complex single and multi-core development.
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      Amazon FreeRTOS

      量産中

      Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud.

      パートナー製 STM32用組込みソフトウェア AWS
      Amazon FreeRTOS

      概要:

      Amazon FreeRTOS extends the FreeRTOS kernel with open source libraries to easily and securely connect your microcontroller devices to the cloud.

      Arm Keil FuSa RTS

      量産中

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      パートナー製 STM32用組込みソフトウェア Arm Keil
      Arm Keil FuSa RTS

      概要:

      Set of embedded software components qualified for use in the most safety-critical applications in automotive, medical,railway, and industrial systems.

      CANopen

      量産中

      CANopen Master/Slave stack with communication services.

      パートナー製 STM32用組込みソフトウェア emotas
      CANopen

      概要:

      CANopen Master/Slave stack with communication services.

      CANopen Safety Stack

      量産中

      ISIT's CANopen Safety stack adds Safety Extensions compliant to CiA 304 (EN50325-4) to meet the Safety requirements of CANopen applications.

      パートナー製 STM32用組込みソフトウェア ISIT
      CANopen Safety Stack

      概要:

      ISIT's CANopen Safety stack adds Safety Extensions compliant to CiA 304 (EN50325-4) to meet the Safety requirements of CANopen applications.

      CANopen safety stack SIL2/SIL3 certifiable

      量産中

      The CANopen Safety Certifiable SIL2 / SIL3 stack from ISIT meets the needs of Safety applications and allows you to use the CANopen protocol while benefiting from the elements necessary for the certification of your product with an approved body: documentary package, unit and integration tests, test reports.

      パートナー製 STM32用組込みソフトウェア ISIT
      CANopen safety stack SIL2/SIL3 certifiable

      概要:

      The CANopen Safety Certifiable SIL2 / SIL3 stack from ISIT meets the needs of Safety applications and allows you to use the CANopen protocol while benefiting from the elements necessary for the certification of your product with an approved body: documentary package, unit and integration tests, test reports.

      CANopen stack

      量産中

      The CANopen ISIT stack complies with the CiA-301 V4.2 and CiA-302 standard and allows rapid implementation of the CANopen protocol in an embedded application.

      パートナー製 STM32用組込みソフトウェア ISIT
      CANopen stack

      概要:

      The CANopen ISIT stack complies with the CiA-301 V4.2 and CiA-302 standard and allows rapid implementation of the CANopen protocol in an embedded application.

      Cesium RTOS Cs/FS

      量産中

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions
      Cesium RTOS Cs/FS

      概要:

      An easy-to-use FAT implementation for embedded systems, Cs/FS gives developers a convenient means of managing files.

      Cesium RTOS Cs/NET

      量産中

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions
      Cesium RTOS Cs/NET

      概要:

      A proven network stack, Cs/Net provides everything developers need for creating Internet-enabled products.

      Cesium RTOS Cs/OS2

      量産中

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions
      Cesium RTOS Cs/OS2

      概要:

      Cs/OS2 is a highly reliable and efficient real-time kernel suitable for safety-critical applications.

      Cesium RTOS Cs/OS3

      量産中

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions
      Cesium RTOS Cs/OS3

      概要:

      Cs/OS3 is a full-featured real-time kernel that enables the development of robust multi-task applications.

      Cesium RTOS Cs/USBD

      量産中

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions
      Cesium RTOS Cs/USBD

      概要:

      Cs/USBD is a highly capable solution for developers whose systems must exchange data with PCs and other USB hosts.

      Cesium RTOS Cs/USBH

      量産中

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      パートナー製 STM32用組込みソフトウェア Weston Embedded Solutions
      Cesium RTOS Cs/USBH

      概要:

      Cs/USBH is a professional-grade implementation of the host side of the USB protocol.

      CycloneCrypto

      量産中

      Cryptographic library for STM32

      パートナー製 STM32用組込みソフトウェア Oryx Embedded
      CycloneCrypto

      概要:

      Cryptographic library for STM32

      CycloneSSH

      量産中

      Embedded SSH SFTP SCP Library for STM32

      パートナー製 STM32用組込みソフトウェア Oryx Embedded
      CycloneSSH

      概要:

      Embedded SSH SFTP SCP Library for STM32

      CycloneSSL

      量産中

      Embedded SSL/TLS library for STM32

      パートナー製 STM32用組込みソフトウェア Oryx Embedded
      CycloneSSL

      概要:

      Embedded SSL/TLS library for STM32

      CycloneSTP

      量産中

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      パートナー製 STM32用組込みソフトウェア Oryx Embedded
      CycloneSTP

      概要:

      Spanning Tree Protocol Library (STP, RSTP) for STM32

      CycloneTCP

      量産中

      Embedded TCP/IP stack (dual IPv4/IPv6) for STM32

      パートナー製 STM32用組込みソフトウェア Oryx Embedded
      CycloneTCP

      概要:

      Embedded TCP/IP stack (dual IPv4/IPv6) for STM32

      Embedded Office Safety AddOns

      量産中

      The "Safety AddOns" provides pre-certified safety measures.

      パートナー製 STM32用組込みソフトウェア Embedded Office
      Embedded Office Safety AddOns

      概要:

      The "Safety AddOns" provides pre-certified safety measures.

      FP-AI-VISION1

      量産中

      STM32Cube function pack for high performance STM32 with artificial intelligence (AI) application for Computer Vision

      STM32Cube拡張パッケージ ST
      FP-AI-VISION1

      概要:

      STM32Cube function pack for high performance STM32 with artificial intelligence (AI) application for Computer Vision

      Flexible Safety RTOS

      量産中

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      パートナー製 STM32用組込みソフトウェア Embedded Office
      Flexible Safety RTOS

      概要:

      The "Flexible Safety RTOS" is a pre-certified real time kernel for use in safety critical systems with or without the need of formal approval through a product certification.

      FreeRTOS Kernel

      量産中

      The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors

      パートナー製 STM32用組込みソフトウェア AWS
      FreeRTOS Kernel

      概要:

      The FreeRTOS kernel is an open source real time operating system and the de-facto standard solution for microcontrollers and small microprocessors

      Gizwits GAgent

      計画中

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      パートナー製 STM32用組込みソフトウェア Gizwits
      Gizwits GAgent

      概要:

      An application program running on various communication modules that provide two-way data communication between upper-layer applications and devices.

      HCC Bootloaders

      量産中

      HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC Bootloaders

      概要:

      HCC has developed optimized bootloaders for many years and has a range of high quality solutions that will fit almost any scenario.

      HCC Embedded Encryption Manager (EEM)

      量産中

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC Embedded Encryption Manager (EEM)

      概要:

      Embedded Encryption Manager (EEM ) allows developers to secure embedded systems using multiple encryption or hash algorithms through a uniform interface.

      HCC FAT File System

      量産中

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC FAT File System

      概要:

      HCC is renowned for its deep knowledge of flash storage media. In embedded systems, it is not possible to achieve the required efficiency, performance or reliability with a single file system.

      HCC Fail-safe File System

      量産中

      All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC Fail-safe File System

      概要:

      All Flash File Systems with fail-safe mechanisms for STM32, from HCC Embedded.

      HCC IPSec/IKE

      量産中

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC IPSec/IKE

      概要:

      IPSec/IKE provides a robust approach to security in embedded applications such as cars, "point-of-sale" terminals, medical devices, industrial equipment and many others.

      HCC MISRA TCP/IPv4 and IPv6

      量産中

      MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC MISRA TCP/IPv4 and IPv6

      概要:

      MISRA Compliant TCP/IP is a highly efficient, embedded stack developed using a verifiable process and conforming strongly to MISRA coding standards.

      HCC MQTT

      量産中

      MQTT is a small and efficient machine-to-machine protocol.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC MQTT

      概要:

      MQTT is a small and efficient machine-to-machine protocol.

      HCC Nichestack

      量産中

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC Nichestack

      概要:

      InterNiche Technologies has been a leader in embedded networking for more than 25 years. Now a part of HCC Embedded, Nichestack technology is a valuable resource for any embedded developer.

      HCC SMFS

      量産中

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC SMFS

      概要:

      HCC has taken the radical approach of defining a system built around the needs of smart-meters. Metering applications usually have well-defined record structures and HCC has used its extensive flash experience to take advantage of this.

      HCC TLS

      量産中

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC TLS

      概要:

      Verifiable TLS: a highly optimized software module designed to provide secure network communications for embedded devices.

      HCC USB Stack

      量産中

      USB Host & Device and OTG stacks with wide range of class drivers for STM32.

      パートナー製 STM32用組込みソフトウェア HCC Embedded
      HCC USB Stack

      概要:

      USB Host & Device and OTG stacks with wide range of class drivers for STM32.

      I-CUBE-EMBOS

      量産中

      embOS software expansion for STM32Cube

      STM32Cube拡張パッケージ SEGGER Microcontroller
      I-CUBE-EMBOS

      概要:

      embOS software expansion for STM32Cube

      I-CUBE-UNISON

      量産中

      UNISON software expansion for STM32Cube

      STM32Cube拡張パッケージ RoweBots
      I-CUBE-UNISON

      概要:

      UNISON software expansion for STM32Cube

      I-CUBE-WOLFSSL

      量産中

      wolfSSL software expansion for STM32Cube

      パートナー製 STM32用組込みソフトウェア wolfSSL
      I-CUBE-WOLFSSL

      概要:

      wolfSSL software expansion for STM32Cube

      Imagimob Gesture Detection Library

      量産中

      The Imagimob Gesture Detection Library can detect hand gestures using raw radar data from the Acconeer XM122 IoT Module as input.

      パートナー製 STM32用組込みソフトウェア Imagimob
      Imagimob Gesture Detection Library

      概要:

      The Imagimob Gesture Detection Library can detect hand gestures using raw radar data from the Acconeer XM122 IoT Module as input.

      J1939

      量産中

      SAE J1939 protocol stack

      パートナー製 STM32用組込みソフトウェア emotas
      J1939

      概要:

      SAE J1939 protocol stack

      Matrikon® FLEX (OPC UA SDK)

      量産中

      OPC UA Software Development Kit.

      パートナー製 STM32用組込みソフトウェア Matrikon
      Matrikon® FLEX (OPC UA SDK)

      概要:

      OPC UA Software Development Kit.

      MicroControl CANopen Master

      量産中

      The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.

      パートナー製 STM32用組込みソフトウェア MicroControl
      MicroControl CANopen Master

      概要:

      The CANopen master protocol stack offers a variety of configuration options and forms the basis for controlling and monitoring complex CANopen networks. The CANopen master protocol stack provides the complete functionality for integration of the CANopen.

      MicroControl CANopen Slave

      量産中

      The CANopen slave protocol stack has been optimized for low resource requirements.

      パートナー製 STM32用組込みソフトウェア MicroControl
      MicroControl CANopen Slave

      概要:

      The CANopen slave protocol stack has been optimized for low resource requirements.

      MicroControl CANopen bootloader

      量産中

      The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.

      パートナー製 STM32用組込みソフトウェア MicroControl
      MicroControl CANopen bootloader

      概要:

      The CANopen bootloader protocol stack provides the complete functionality for integration of a bootloader according to the CANopen standard in your existing devices.

      MicroControl J1939

      量産中

      The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.

      パートナー製 STM32用組込みソフトウェア MicroControl
      MicroControl J1939

      概要:

      The J1939 protocol stack offers the complete functionality for integration of the SAE J1939 standard.

      Nanoedge AI™

      量産中

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      パートナー製 STM32用組込みソフトウェア Cartesiam
      Nanoedge AI™

      概要:

      NanoEdge AI™ by Cartesiam is the firstMachine Learning Software specifically developed to entirely run on microcontrollers.

      Port CANOpen

      量産中

      The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.

      パートナー製 STM32用組込みソフトウェア port industrial automation
      Port CANOpen

      概要:

      The CANopen stack is supported by a powerful Design Tool, creating and maintaining the complex and powerful object dictionary.

      Prevas Simple Connect

      量産中

      A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.

      パートナー製 STM32用組込みソフトウェア Prevas
      Prevas Simple Connect

      概要:

      A communication infrastructure that provides a secure instant communication between clients and devices connected through the Internet.

      ProvenCore-M

      量産中

      High security operating system for STM32 Arm Cortex-M microcontrollers.

      パートナー製 STM32用組込みソフトウェア Prove & Run
      ProvenCore-M

      概要:

      High security operating system for STM32 Arm Cortex-M microcontrollers.

      STM32-WMA/DEC

      量産中

      Audio Engine WMA Decoder and Utilities

      STM32ファームウェア ST
      STM32-WMA/DEC

      概要:

      Audio Engine WMA Decoder and Utilities

      STM32CubeH7

      量産中

      STM32Cube MCU Package for STM32H7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU/MPUパッケージ ST
      STM32CubeH7

      概要:

      STM32Cube MCU Package for STM32H7 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      Secure Boot Manager

      量産中

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      パートナー製 STM32用組込みソフトウェア Secure Thingz
      Secure Boot Manager

      概要:

      A Secure Boot Manager provides a robust root of trust for devices, securing the overall boot process alongside offering additional security services.

      Storyboard

      量産中

      Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.

      パートナー製 STM32用組込みソフトウェア Crank Software
      Storyboard

      概要:

      Embedded GUI Development Software to create optimized GUIs for MCUs and MPUs.

      TEConcept IO-Link Device Software Stack

      量産中

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      パートナー製 STM32用組込みソフトウェア TEConcept
      TEConcept IO-Link Device Software Stack

      概要:

      Our IO-Link software stack (IDS-BSS-V11/20) opens sensor and actuator manufacturers a cost efficient and easy way to integrate state-of-the-art IO-Link technology into their products.

      TapKo KNX KAIstack

      量産中

      KAIstack together with EnergyLite for STM8 and STM32

      パートナー製 STM32用組込みソフトウェア TAPKO Technologies
      TapKo KNX KAIstack

      概要:

      KAIstack together with EnergyLite for STM8 and STM32

      Twilio Electric Imp impOS

      量産中

      Managed by Twilio, impOS is a complete edge platform with device security, cloud connectivity, I/O, and OTA/remote device management.

      パートナー製 STM32用組込みソフトウェア Twilio
      Twilio Electric Imp impOS

      概要:

      Managed by Twilio, impOS is a complete edge platform with device security, cloud connectivity, I/O, and OTA/remote device management.

      UNISON Busses

      量産中

      UNISON RTOS provides the possibility to work with the core serial busses.

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON Busses

      概要:

      UNISON RTOS provides the possibility to work with the core serial busses.

      UNISON File System

      量産中

      UNISON FATFS and UNISON Power Safe FAT File System

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON File System

      概要:

      UNISON FATFS and UNISON Power Safe FAT File System

      UNISON Kernel

      量産中

      UNISON Real Time Operating System Kernel

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON Kernel

      概要:

      UNISON Real Time Operating System Kernel

      UNISON Security

      量産中

      UNISON RTOS Security Protocols

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON Security

      概要:

      UNISON RTOS Security Protocols

      UNISON TCP/IP IPv6/IPv4 Networking Stack

      量産中

      Complete networking server with or without IPv6 and other network components.

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON TCP/IP IPv6/IPv4 Networking Stack

      概要:

      Complete networking server with or without IPv6 and other network components.

      UNISON USB

      量産中

      UNISON USB Embedded Host Server, Embedded Device Server, OTG Server.

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON USB

      概要:

      UNISON USB Embedded Host Server, Embedded Device Server, OTG Server.

      UNISON Wireless

      量産中

      Supports various wireless modules.

      パートナー製 STM32用組込みソフトウェア RoweBots
      UNISON Wireless

      概要:

      Supports various wireless modules.

      WITTENSTEIN Enhanced Security Module

      量産中

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems
      WITTENSTEIN Enhanced Security Module

      概要:

      For the highest security-critical environments, the Enhanced Security Module reinforces and strengthens the existing security of SAFERTOS.

      WITTENSTEIN OPENRTOS

      量産中

      OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems

      パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems
      WITTENSTEIN OPENRTOS

      概要:

      OPENRTOS, The High Performance RTOS from WITTENSTEIN high integrity systems

      WITTENSTEIN SAFERTOS

      量産中

      SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems

      パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS

      概要:

      SAFERTOS, The Safety Critical RTOS from WITTENSTEIN high integrity systems

      WITTENSTEIN SAFERTOS CORE

      量産中

      SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification

      パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems
      WITTENSTEIN SAFERTOS CORE

      概要:

      SAFERTOS CORE, The RTOS for embedded systems that need to consider safety, but do not require certification

      WITTENSTEIN Safety Plugins

      量産中

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      パートナー製 STM32用組込みソフトウェア WITTENSTEIN high integrity systems
      WITTENSTEIN Safety Plugins

      概要:

      Safety plugins are supplied with full source code and Design Assurance Pack designed to meet the requirements of IEC 61508 SIL3.

      X-CUBE-AI

      量産中

      AI expansion pack for STM32CubeMX

      STM32Cube拡張パッケージ ST
      X-CUBE-AI

      概要:

      AI expansion pack for STM32CubeMX

      X-CUBE-AZRTOS-H7

      量産中

      STM32H7シリーズ向けSTM32Cube対応Azure RTOSソフトウェア開発キット

      STM32Cube拡張パッケージ --
      X-CUBE-AZRTOS-H7

      概要:

      STM32H7シリーズ向けSTM32Cube対応Azure RTOSソフトウェア開発キット

      X-CUBE-CLASSB

      量産中

      Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube

      STM32Cube拡張パッケージ ST
      X-CUBE-CLASSB

      概要:

      Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube

      X-CUBE-CRYPTOLIB

      量産中

      STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)

      STM32Cube拡張パッケージ ST
      X-CUBE-CRYPTOLIB

      概要:

      STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)

      X-CUBE-DSPDEMO

      量産中

      Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)

      STM32Cube拡張パッケージ ST
      X-CUBE-DSPDEMO

      概要:

      Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)

      X-CUBE-IAP-USART

      量産中

      STM32Cube in-application programming using the USART embedded software (AN4657)

      STM32Cube拡張パッケージ ST
      X-CUBE-IAP-USART

      概要:

      STM32Cube in-application programming using the USART embedded software (AN4657)

      X-CUBE-LPTIMER

      量産中

      Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

      STM32Cube拡張パッケージ ST
      X-CUBE-LPTIMER

      概要:

      Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)

      X-CUBE-LPUART

      量産中

      STM32Cube embedded software demo of power consumption using LPUART (AN4635)

      STM32Cube拡張パッケージ ST
      X-CUBE-LPUART

      概要:

      STM32Cube embedded software demo of power consumption using LPUART (AN4635)

      X-CUBE-MDMA

      量産中

      MDMA software expansion for STM32Cube (AN5001)

      STM32Cube拡張パッケージ ST
      X-CUBE-MDMA

      概要:

      MDMA software expansion for STM32Cube (AN5001)

      X-CUBE-PERF-H7

      量産中

      STM32H7 performance software expansion for STM32Cube (AN4891)

      STM32Cube拡張パッケージ ST
      X-CUBE-PERF-H7

      概要:

      STM32H7 performance software expansion for STM32Cube (AN4891)

      X-CUBE-PWRMGT-H7

      量産中

      STM32H7x3 smart power management software expansion for STM32Cube (AN5014)

      STM32Cube拡張パッケージ ST
      X-CUBE-PWRMGT-H7

      概要:

      STM32H7x3 smart power management software expansion for STM32Cube (AN5014)

      X-CUBE-RTC

      量産中

      Real Time Clock (RTC) software expansion for STM32Cube (AN4759)

      STM32Cube拡張パッケージ ST
      X-CUBE-RTC

      概要:

      Real Time Clock (RTC) software expansion for STM32Cube (AN4759)

      X-CUBE-SBSFU

      量産中

      Secure boot & secure firmware update software expansion for STM32Cube

      STM32Cube拡張パッケージ ST
      X-CUBE-SBSFU

      概要:

      Secure boot & secure firmware update software expansion for STM32Cube

      X-CUBE-SMBUS

      量産中

      STM32Cube SMBus/PMBus embedded software (AN4502)

      STM32Cube拡張パッケージ ST
      X-CUBE-SMBUS

      概要:

      STM32Cube SMBus/PMBus embedded software (AN4502)

      X-CUBE-STL

      量産中

      IEC 61508の安全度水準SIL2 / SIL3までの機能安全を実現するSTM32マイクロコントローラ用ソフトウェア・パッケージ

      STM32Cube拡張パッケージ ST
      X-CUBE-STL

      概要:

      IEC 61508の安全度水準SIL2 / SIL3までの機能安全を実現するSTM32マイクロコントローラ用ソフトウェア・パッケージ

      cURL

      量産中

      cURL is a computer software project providing a library for transferring data using various protocols.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      cURL

      概要:

      cURL is a computer software project providing a library for transferring data using various protocols.

      embOS

      量産中

      embOS priority-controlled RTOS for embedded real time application from Segger

      パートナー製 STM32用組込みソフトウェア SEGGER Microcontroller
      embOS

      概要:

      embOS priority-controlled RTOS for embedded real time application from Segger

      embOS/IP

      量産中

      embOS/IP highly efficient IP stack from Segger

      パートナー製 STM32用組込みソフトウェア SEGGER Microcontroller
      embOS/IP

      概要:

      embOS/IP highly efficient IP stack from Segger

      wolfBoot

      量産中

      wolfBoot is open source, commercial grade, embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfBoot

      概要:

      wolfBoot is open source, commercial grade, embedded security software.

      wolfCrypt

      量産中

      wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfCrypt

      概要:

      wolfCrypt is open source, commercial grade, FIPS-validated embedded security software.

      wolfMQTT

      量産中

      wolfMQTT is open source, commercial grade, embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfMQTT

      概要:

      wolfMQTT is open source, commercial grade, embedded security software.

      wolfSSH

      量産中

      wolfSSH is open source, commercial grade, embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfSSH

      概要:

      wolfSSH is open source, commercial grade, embedded security software.

      wolfSSL

      量産中

      wolfSSL is open source, commercial grade, embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfSSL

      概要:

      wolfSSL is open source, commercial grade, embedded security software.

      wolfSSL JNI and JSSE Provider

      量産中

      wolfSSL is open source, commercial grade, embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfSSL JNI and JSSE Provider

      概要:

      wolfSSL is open source, commercial grade, embedded security software.

      wolfTPM

      量産中

      wolfTPM is open source, commercial grade, embedded security software.

      パートナー製 STM32用組込みソフトウェア wolfSSL
      wolfTPM

      概要:

      wolfTPM is open source, commercial grade, embedded security software.
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      EasyMx PRO v7 for STM32

      量産中

      Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.

      パートナー製 STM32用評価ツール MikroElektronika
      EasyMx PRO v7 for STM32

      概要:

      Development board for STM32 ARM Cortex M0, M3, M4, and M7 mcus.

      Fusion for STM32

      量産中

      World's first DEBUGGER over WIFI.

      パートナー製 STM32用評価ツール MikroElektronika
      Fusion for STM32

      概要:

      World's first DEBUGGER over WIFI.

      MCU CARD for STM32

      量産中

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      パートナー製 STM32用評価ツール MikroElektronika
      MCU CARD for STM32

      概要:

      Dozens of STM32 MCU CARDs for 8th generation of development boards such as Fusion for STM32, Fusion for ARM, mikromedia 7 and Clicker 4.

      NUCLEO-H723ZG

      量産中

      STM32 Nucleo-144 development board with STM32H723ZG MCU, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-H723ZG

      概要:

      STM32 Nucleo-144 development board with STM32H723ZG MCU, supports Arduino, ST Zio and morpho connectivity

      NUCLEO-H743ZI

      量産中

      STM32 Nucleo-144 development board with STM32H743ZI MCU, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-H743ZI

      概要:

      STM32 Nucleo-144 development board with STM32H743ZI MCU, supports Arduino, ST Zio and morpho connectivity

      NUCLEO-H745ZI-Q

      量産中

      STM32 Nucleo-144 development board with STM32H745ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-H745ZI-Q

      概要:

      STM32 Nucleo-144 development board with STM32H745ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

      NUCLEO-H753ZI

      量産中

      STM32 Nucleo-144 development board with STM32H753ZI MCU, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-H753ZI

      概要:

      STM32 Nucleo-144 development board with STM32H753ZI MCU, supports Arduino, ST Zio and morpho connectivity

      NUCLEO-H755ZI-Q

      量産中

      STM32 Nucleo-144 development board with STM32H755ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-H755ZI-Q

      概要:

      STM32 Nucleo-144 development board with STM32H755ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

      NUCLEO-H7A3ZI-Q

      量産中

      STM32 Nucleo-144 development board with STM32H7A3ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-H7A3ZI-Q

      概要:

      STM32 Nucleo-144 development board with STM32H7A3ZI MCU, SMPS, supports Arduino, ST Zio and morpho connectivity

      STM32H735G-DK

      量産中

      Discovery kit with STM32H735IG MCU

      STM32 Discovery Kits ST
      STM32H735G-DK

      概要:

      Discovery kit with STM32H735IG MCU

      STM32H743I-EVAL

      量産中

      Evaluation board with STM32H743XI MCU

      STM32マイクロコントローラ用評価ツール ST
      STM32H743I-EVAL

      概要:

      Evaluation board with STM32H743XI MCU

      STM32H745I-DISCO

      量産中

      Discovery kit with STM32H745XI MCU

      STM32 Discovery Kits ST
      STM32H745I-DISCO

      概要:

      Discovery kit with STM32H745XI MCU

      STM32H747I-DISCO

      量産中

      Discovery kit with STM32H747XI MCU

      STM32 Discovery Kits ST
      STM32H747I-DISCO

      概要:

      Discovery kit with STM32H747XI MCU

      STM32H753I-EVAL

      量産中

      Evaluation board with STM32H753XI MCU

      STM32マイクロコントローラ用評価ツール ST
      STM32H753I-EVAL

      概要:

      Evaluation board with STM32H753XI MCU

      STM32H757I-EVAL

      量産中

      Evaluation board with STM32H757XI MCU

      STM32マイクロコントローラ用評価ツール ST
      STM32H757I-EVAL

      概要:

      Evaluation board with STM32H757XI MCU

      STM32H7B3I-DK

      量産中

      Discovery kit with STM32H7B3LI MCU

      STM32 Discovery Kits ST
      STM32H7B3I-DK

      概要:

      Discovery kit with STM32H7B3LI MCU

      STM32H7B3I-EVAL

      量産中

      Evaluation board with STM32H7B3LI MCU

      STM32マイクロコントローラ用評価ツール ST
      STM32H7B3I-EVAL

      概要:

      Evaluation board with STM32H7B3LI MCU
    • 製品型番
      ステータス
      概要
      タイプ
      サプライヤ

      ARM Lauterbach Front-End debugger

      量産中

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      STM32ソフトウェア開発スイート Lauterbach
      ARM Lauterbach Front-End debugger

      概要:

      TRACE32 can be used as debug front-end for various virtual targets, core simulators, target servers such as GDB.

      ARM Lauterbach Instruction Set Simulator

      量産中

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      STM32ソフトウェア開発スイート Lauterbach
      ARM Lauterbach Instruction Set Simulator

      概要:

      The TRACE32 Instruction Set Simulator is available for nearly all processor architectures supported by TRACE32. An intensive use of this tool requires a TRACE32 Simulator License.

      ARM Lauterbach PowerView debugger

      計画中

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      STM32ソフトウェア開発スイート Lauterbach
      ARM Lauterbach PowerView debugger

      概要:

      PowerView provides an integrated debug environment and a universal interface for the entire tool family.

      Arm Keil MDK

      量産中

      Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware

      STM32ソフトウェア開発スイート Arm Keil
      Arm Keil MDK

      概要:

      Complete software development solution for all STM32 devices. Includes C/C++ Compiler, IDE/Debugger, CMSIS, RTOS, middleware

      Arm tool: ARM Development Studio

      量産中

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      STM32ソフトウェア開発スイート ARM Development Solutions
      Arm tool: ARM Development Studio

      概要:

      Comprehensive embedded toolchain for any Arm-based device: Eclipse-based IDE/debugger, C/C++ Compiler, CMSIS, performance analyzer, graphics debugger.

      CXSTM32

      量産中

      STM32 Full Development Package (Compiler + Debugger)

      STM32ソフトウェア開発スイート Cosmic Software
      CXSTM32

      概要:

      STM32 Full Development Package (Compiler + Debugger)

      Compilers for ARM

      量産中

      mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.

      STM32ソフトウェア開発スイート MikroElektronika
      Compilers for ARM

      概要:

      mikroC PRO for ARM, mikroBasic PRO for ARM and mikroPascal PRO for ARM are fully-featured compilers for ARM® Cortex®-M0, M0+, M3, M4, and M7 microcontrollers.

      CrossWorks

      量産中

      Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug

      STM32ソフトウェア開発スイート Rowley
      CrossWorks

      概要:

      Rowley Associates CrossWorks, integrated development environment with JTAG Flash download and debug

      EMP-Thunder

      NRND

      Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex

      STM32ソフトウェア開発スイート Emprog
      EMP-Thunder

      概要:

      Emprog ThunderBench, fully integrated and well-crafted development C/C++ tools for ARM Cortex

      FLASHER-STM32

      NRND

      STM32 Flash loader demonstrator (UM0462) (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      FLASHER-STM32

      概要:

      STM32 Flash loader demonstrator (UM0462) (replaced by STM32CubeProgrammer)

      IAR C-RUN for Arm

      量産中

      Run-time analysis tool; add-on product to IAR Embedded Workbench for Arm

      STM32 Performance and Debuggers IAR Systems
      IAR C-RUN for Arm

      概要:

      Run-time analysis tool; add-on product to IAR Embedded Workbench for Arm

      IAR C-STAT

      量産中

      Static analysis tool; add-on product to IAR Embedded Workbench

      STM32 Utilities IAR Systems
      IAR C-STAT

      概要:

      Static analysis tool; add-on product to IAR Embedded Workbench

      IAR C-Trust

      量産中

      Security development tool.

      STM32 Configurators and Code Generators IAR Systems
      IAR C-Trust

      概要:

      Security development tool.

      IAR Embedded Workbench for Arm

      量産中

      Integrated Development Environment

      STM32ソフトウェア開発スイート IAR Systems
      IAR Embedded Workbench for Arm

      概要:

      Integrated Development Environment

      IAR Embedded Workbench for Arm - Functional Safety

      量産中

      Integrated Development Environment

      STM32ソフトウェア開発スイート IAR Systems
      IAR Embedded Workbench for Arm - Functional Safety

      概要:

      Integrated Development Environment

      IAR Visual State

      量産中

      State-machine modelling tool

      STM32 Utilities IAR Systems
      IAR Visual State

      概要:

      State-machine modelling tool

      Imagimob AI

      量産中

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      STM32 Programmers Imagimob
      Imagimob AI

      概要:

      Imagimob AI is a SaaS solution for end-to-end development of Edge AI applications to run on STM32 MCU's.

      Imagimob Edge

      量産中

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      STM32 Programmers Imagimob
      Imagimob Edge

      概要:

      Imagimob Edge is an easy-to-use SaaS solution that transforms Tensorflow AI models in h5 file format into highly efficient C-code, by the click of a button.

      RIDE-STM32

      量産中

      Raisonance branded integrated development environment for STM32 MCUs

      STM32ソフトウェア開発スイート Raisonance
      RIDE-STM32

      概要:

      Raisonance branded integrated development environment for STM32 MCUs

      Remedy Bootloader Package

      量産中

      Remedy Bootloader - Easy Updates and Advanced Protection.

      STM32 Programmers RoweBots
      Remedy Bootloader Package

      概要:

      Remedy Bootloader - Easy Updates and Advanced Protection.

      Remedy Datalogger Package

      量産中

      Remedy Datalogger with capabilities for dynamic remote data logging and control.

      STM32 Performance and Debuggers RoweBots
      Remedy Datalogger Package

      概要:

      Remedy Datalogger with capabilities for dynamic remote data logging and control.

      SEGGER Embedded Studio

      量産中

      Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications

      STM32ソフトウェア開発スイート SEGGER Microcontroller
      SEGGER Embedded Studio

      概要:

      Cross-platform Integrated Development Environment (IDE) for managing, building, testing, and deploying embedded applications

      ST MCU Finder

      量産中

      STM32 and STM8 product finder for mobile devices and desktops

      STM32 Utilities ST
      ST MCU Finder

      概要:

      STM32 and STM8 product finder for mobile devices and desktops

      ST-MCU-FINDER-PC

      量産中

      STM32 and STM8 product finder for desktops

      STM32 Utilities ST
      ST-MCU-FINDER-PC

      概要:

      STM32 and STM8 product finder for desktops

      STM-STUDIO-STM32

      NRND

      STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers

      STM32 Performance and Debuggers ST
      STM-STUDIO-STM32

      概要:

      STM Studio run-time variables monitoring and visualization tool for STM32 microcontrollers

      STM32CubeIDE

      量産中

      STM32用統合開発環境

      STM32ソフトウェア開発スイート ST
      STM32CubeIDE

      概要:

      STM32用統合開発環境

      STM32CubeMX

      量産中

      STM32Cube initialization code generator

      STM32 Configurators and Code Generators ST
      STM32CubeMX

      概要:

      STM32Cube initialization code generator

      STM32CubeMonitor

      量産中

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32 Performance and Debuggers ST
      STM32CubeMonitor

      概要:

      STM32CubeMonitor runtime variable monitoring and visualization tool for STM32 products

      STM32CubeProg

      量産中

      STM32CubeProgrammer software for all STM32

      STM32 Programmers ST
      STM32CubeProg

      概要:

      STM32CubeProgrammer software for all STM32

      STSW-STM32095

      NRND

      STM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generation

      STM32 Configurators and Code Generators ST
      STSW-STM32095

      概要:

      STM32CubeMX Eclipse plug in for STM32 configuration and initialization C code generation

      STSW-STM32102

      量産中

      STM32 Virtual COM Port Driver

      STM32 Utilities ST
      STSW-STM32102

      概要:

      STM32 Virtual COM Port Driver

      STSW-STM32103

      量産中

      STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.

      STM32 Performance and Debuggers ST
      STSW-STM32103

      概要:

      STM32 Serial Wire Viewer (SWV) and Embedded Trace Macrocell (ETM)capabilities. Examples and technical note.

      STVP-LIB-STM32

      NRND

      STVP programming toolkit (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      STVP-LIB-STM32

      概要:

      STVP programming toolkit (replaced by STM32CubeProgrammer)

      STVP-STM32

      NRND

      ST Visual Programmer STM32 (replaced by STM32CubeProgrammer)

      STM32 Programmers ST
      STVP-STM32

      概要:

      ST Visual Programmer STM32 (replaced by STM32CubeProgrammer)

      SW4STM32

      量産中

      System Workbench for STM32: free IDE on Windows, Linux and OS X

      STM32ソフトウェア開発スイート AC6
      SW4STM32

      概要:

      System Workbench for STM32: free IDE on Windows, Linux and OS X

      Security from Inception Suite

      量産中

      Unique set of tools and services for implementing and customizing security in embedded applications.

      STM32 Programmers Secure Thingz
      Security from Inception Suite

      概要:

      Unique set of tools and services for implementing and customizing security in embedded applications.

      Storyboard Designer

      量産中

      Development Tools to create optimized GUIs.

      STM32ソフトウェア開発スイート Crank Software
      Storyboard Designer

      概要:

      Development Tools to create optimized GUIs.

      TASKINGVX-STM32

      量産中

      Altium's C/C++ compiler and debugger tools for ARM based MCUs

      STM32ソフトウェア開発スイート TASKING
      TASKINGVX-STM32

      概要:

      Altium's C/C++ compiler and debugger tools for ARM based MCUs

      TrueSTUDIO

      NRND

      A powerful eclipse-based C/C++ integrated development tool for your STM32 projects

      STM32ソフトウェア開発スイート ST
      TrueSTUDIO

      概要:

      A powerful eclipse-based C/C++ integrated development tool for your STM32 projects

      Twilio Electric Imp software tools

      量産中

      Twilio provides a full suite of software tools for IoT solutions, from application development to device testing, deployment and management.

      STM32ソフトウェア開発スイート Twilio
      Twilio Electric Imp software tools

      概要:

      Twilio provides a full suite of software tools for IoT solutions, from application development to device testing, deployment and management.

      VisualGDB

      量産中

      Seamlessly integrates support for STM32 devices into Visual Studio

      STM32ソフトウェア開発スイート Sysprogs
      VisualGDB

      概要:

      Seamlessly integrates support for STM32 devices into Visual Studio

      isystem.connect

      量産中

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      SPC5 ソフトウェア開発ツール iSYSTEM
      isystem.connect

      概要:

      Automate your testing or other embedded debugging activitites with iSYSTEM's SDK.

      testIDEA

      量産中

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      SPC5 ソフトウェア開発ツール iSYSTEM
      testIDEA

      概要:

      iSYSTEM's testing tools supporting original binary code testing on target together with their BlueBox™ On-Chip Analysers and iTAG Debuggers.

      winIDEA Open

      量産中

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.

      STM32ソフトウェア開発スイート iSYSTEM
      winIDEA Open

      概要:

      iSYSTEM's integrated development environment (IDE) supporting its range of iTAG Debuggers for Cortex-M microcontrollers.

      winIDEA Open SPC5

      量産中

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

      SPC5 ソフトウェア開発ツール iSYSTEM
      winIDEA Open SPC5

      概要:

      iSYSTEM's integrated development environment (IDE) supporting its range of BlueBox On-Chip Analysers and iTAG Debuggers

      winIDEA-STM32

      量産中

      iSYSTEM's complete software development and test solution for the STM32 MCUs

      STM32ソフトウェア開発スイート iSYSTEM
      winIDEA-STM32

      概要:

      iSYSTEM's complete software development and test solution for the STM32 MCUs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32H7A3RG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

品質 & 信頼性

製品型番 Marketing Status パッケージ グレード RoHSコンプライアンスグレード 材料宣誓書**
STM32H7A3RGT6
量産中
LQFP 64 10x10x1.4 mm インダストリアル Ecopack2

STM32H7A3RGT6

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

Marketing Status

量産中

Package

LQFP 64 10x10x1.4 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

製品型番
販売代理店から購入
STから購入
製品ステータス
ECCN (US)
ECCN (EU)
梱包タイプ
パッケージ
温度(℃) Budgetary Price (US$)*/Qty
詳細情報
最小
最大
STM32H7A3RGT6

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

量産中
3A991A2 NEC Tray LQFP 64 10x10x1.4 mm -40 85 4.9808 / 10k
詳細情報

Country of Origin:

CHINA

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

Number of Channels (typ):

-

Number of Channels (typ):

-

D/A Converters (typ) (12-bit):

-

Comparator:

-

I/Os (High Current):

49

CAN:

-

CAN FD (typ):

-

SPI (typ):

-

I2S (typ):

-

USART (typ):

-

UART (typ):

-

Integrated op-amps:

-

SMPS:

-

STM32H7A3RGT6

製品ステータス

量産中

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

4.9808 / 10k

ECCN (EU)

NEC

梱包タイプ

Tray

パッケージ

LQFP 64 10x10x1.4 mm

Operating Temperature (°C)

(最小)

-40

(最大)

85

Budgetary Price (US$)* / Qty

4.9808 / 10k

Country of Origin

CHINA

Timers (typ) (16-bit)

-

Timers (typ) (32-bit)

-

Number of Channels (typ)

-

Number of Channels (typ)

-

Number of Channels (typ)

-

D/A Converters (typ) (12-bit)

-

Comparator

-

I/Os (High Current)

49

CAN

-

CAN FD (typ)

-

SPI (typ)

-

I2S (typ)

-

USART (typ)

-

UART (typ)

-

Integrated op-amps

-

SMPS

-

(*)概算用の希望小売単価(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。